??
CAD model selection
025428
HELP_VARIABLE
Company
Eaton's CAD
Description
Hood/lens for circuit control devices [EC001072]
Bill of material
025428
PREVIEW
Preview
PLID
MANUTYPEDESC
Manufacturer Type Description
DESCSHORT
Short Description
DESCLONG
Long Description
INTNO
International product number
NETTO_WEIGHT
Netto weight
kg
ECLASS_13_0
Dome, refractor [AKF049019]
ETIM_9_0
Hood/lens for circuit control devices [EC001072]
EF000207
Colour lens
EF001371
Shape of lens
Square
EF000767
Construction type
Flat
EF001537
Labelled
EF000943
Built-in diameter
16 mm
EF000551
Diameter
0 mm
EF000008
Width
mm
EF000040
Height
mm
DATA_SHEET
Data sheet
Data sheet
Previews
3D
2D
Download CAD models
Embedded user actions