您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型選擇
{eaton_cad/20376/20394/20454/20793.prj},{NB=218393},{PLID=218393},{NETTO_WEIGHT=0.00200},{EF000943=22.5},{EF000551=29.6},{EF000008=29},{EF000040=9},{CUSTOMS_TARIFF_NUMBER1=85389099},{PREVIEW=../../../_pool_/37/d3/a4/20793_preview_760.png},{MANUTYPEDESC=M22-XL-W-X10},{DESCSHORT=Lens, indicator light white, flush, automatic sequence symbol},{DESCLONG=Ready-inscribed flat RMQ-Titan indicator light color lens. Fits on the indicator light front element. For instance can be used as a substitute and also to change an indicator light's color. Is approved for worldwide use.},{INTNO=4015082183936},{ECLASS_13_0=Dome, refractor [AKF049019]},{ETIM_9_0=Hood/lens for circuit control devices [EC001072]},{EF000207=White},{EF001371=Round}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
218393
HELP_VARIABLE
Company
Eaton's CAD
Description
Hood/lens for circuit control devices [EC001072]
Bill of material
218393
PREVIEW
Preview
PLID
218393
218393
MANUTYPEDESC
Manufacturer Type Description
M22-XL-W-X10
M22-XL-W-X10
DESCSHORT
Short Description
Lens, indicator light white, flush, automatic sequence symbol
Lens, indicator light white, flush, automatic sequence symbol
DESCLONG
Long Description
Ready-inscribed flat RMQ-Titan indicator light color lens. Fits on the indicator light front element. For instance can be used as a substitute and also to change an indicator light's color. Is approved for worldwide use.
Ready-inscribed flat RMQ-Titan indicator light color lens. Fits on the indicator light front element. For instance can be used as a substitute and also to change an indicator light's color. Is approved for worldwide use.
INTNO
International product number
4015082183936
4015082183936
NETTO_WEIGHT
Netto weight
0.00200
kg
ECLASS_13_0
Dome, refractor [AKF049019]
ETIM_9_0
Hood/lens for circuit control devices [EC001072]
EF000207
Colour lens
White
White
EF001371
Shape of lens
Round
EF000767
Construction type
Flat
Flat
EF001537
Labelled
true
true
EF000943
Built-in diameter
22.5
mm
EF000551
Diameter
29.6
29.6
mm
EF000008
Width
29
29
mm
EF000040
Height
9
9
mm
DATA_SHEET
Data sheet
Data sheet
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
添加到購物籃
Embedded user actions