??
CAD model selection
082156
HELP_VARIABLE
Company
Eaton's CAD
Description
Indicator light complete [EC000272]
Bill of material
082156
PREVIEW
Preview
PLID
MANUTYPEDESC
Manufacturer Type Description
DESCSHORT
Short Description
DESCLONG
Long Description
INTNO
International product number
NETTO_WEIGHT
Netto weight
0.01000 kg
ECLASS_13_0
Indicator light complete [AKF041019]
ETIM_9_0
Indicator light complete [EC000272]
EF001965
Number of indicator lights
EF000207
Colour lens
EF008229
Type of lamp socket
Other
EF005905
With light source
true
EF002418
Rated operating voltage Ue
V
EF000187
Voltage type
AC/DC
EF003961
Type of electric connection
-
EF006253
Construction type lens
Rectangular
EF008343
Type of lens
Flat
EF000079
Hole diameter
16 mm
EF004565
Width opening
0 mm
EF004778
Height opening
0 mm
EF006014
With front ring
false
EF005972
Material front ring
Plastic
EF002429
Colour front ring
Other
EF005474
Degree of protection (IP)
IP65
EF011959
Degree of protection (NEMA)
Other
DATA_SHEET
Data sheet
Data sheet
Previews
3D
2D
Download CAD models
Embedded user actions