??
CAD model selection
184774
HELP_VARIABLE
Company
Eaton's CAD
Description
Insulation and earth fault monitoring relay [EC001444]
Bill of material
184774
PREVIEW
Preview
PLID
MANUTYPEDESC
Manufacturer Type Description
DESCSHORT
Short Description
DESCLONG
Long Description
INTNO
International product number
NETTO_WEIGHT
Netto weight
kg
ECLASS_13_0
Insulation-/earth connection monitoring equipment [AKF101019]
ETIM_9_0
Insulation and earth fault monitoring relay [EC001444]
EF003961
Type of electric connection
Screw connection
EF003340
With detachable clamps
false
EF000030
Function
EF003292
External power supply required
false
EF002991
Voltage type (supply voltage)
EF007532
Supply voltage AC 50 Hz
V
EF007533
Supply voltage AC 60 Hz
V
EF007534
Supply voltage DC
V
EF002486
Voltage measuring range
V
EF007024
Rated operating frequency
15 - 60 Hz
EF003419
Line capacity
µF
EF008202
Response value impedance 1
1 - 100 kO
EF008203
Response value impedance 2
kO
EF003422
Indication of insulation value
false
EF003423
Error registration possible
EF008255
Number of contacts as normally closed contact
0
EF008256
Number of contacts as normally open contact
0
EF008257
Number of contacts as change-over contact
EF005294
Voltage type (operating voltage)
EF008206
Operating voltage AC 50 Hz
V
EF008207
Operating voltage AC 60 Hz
V
EF008208
Operating voltage DC
V
EF006706
Rated switch current
A
EF000008
Width
mm
EF000040
Height
mm
EF000049
Depth
mm
DATA_SHEET
Data sheet
Data sheet
Previews
3D
2D
Download CAD models
Embedded user actions