??
CAD model selection
218166
HELP_VARIABLE
Company
Eaton's CAD
Description
Legend plate for control circuit devices [EC000621]
Bill of material
218166
PREVIEW
Preview
PLID
MANUTYPEDESC
Manufacturer Type Description
DESCSHORT
Short Description
DESCLONG
Long Description
INTNO
International product number
NETTO_WEIGHT
Netto weight
kg
ECLASS_13_0
Button plate for command and alarm devices [AKF042019]
ETIM_9_0
Legend plate for control circuit devices [EC000621]
EF000051
Shape
Round
EF000767
Construction type
EF000007
Colour
EF015918
Literal imprint
EF015922
Language of the imprint
EF006094
Imprint ISO symbols
EF000131
Imprint
Other
EF005877
Engravable
false
EF001539
Programme diameter
22 mm
EF000008
Width
24 mm
EF000040
Height
mm
EF000015
Outer diameter
22.5 mm
EF007244
Suitable for push button
EF007254
Suitable for illuminated push buttons
false
EF007255
Suitable for indicator light
false
EF007257
Suitable for mushroom head push button
EF007261
Suitable for signalling lamp
false
EF007263
Suitable for selector switch
false
DATA_SHEET
Data sheet
Data sheet
Previews
3D
2D
Download CAD models
Embedded user actions