您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型選擇
{eaton_cad/20376/20394/20536/21201.prj},{NB=093197},{PLID=093197},{NETTO_WEIGHT=0.00090},{EF001539=16},{EF000008=19},{EF000040=19},{EF000015=0},{CUSTOMS_TARIFF_NUMBER1=85389099},{PREVIEW=../../../_pool_/62/4c/b3/21201_preview_500.png},{MANUTYPEDESC=83TQ25},{DESCSHORT=Button plate 25, black, 3},{DESCLONG=Button plate for push-button, Product range: Accessories, Single unit, Connection to SmartWire-DT: no},{INTNO=4015080931973},{ECLASS_13_0=Button plate for command and alarm devices [AKF042019]},{ETIM_9_0=Legend plate for control circuit devices [EC000621]},{EF000051=Square},{EF000767=Flat},{EF000007=Black},{EF015918=Other},{EF015922=Other},{EF006094=None},{EF000131=3},{EF005877=false},{EF007244=true},{EF007254=false}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
093197
HELP_VARIABLE
Company
Eaton's CAD
Description
Legend plate for control circuit devices [EC000621]
Bill of material
093197
PREVIEW
Preview
PLID
093197
093197
MANUTYPEDESC
Manufacturer Type Description
83TQ25
83TQ25
DESCSHORT
Short Description
Button plate 25, black, 3
Button plate 25, black, 3
DESCLONG
Long Description
Button plate for push-button, Product range: Accessories, Single unit, Connection to SmartWire-DT: no
Button plate for push-button, Product range: Accessories, Single unit, Connection to SmartWire-DT: no
INTNO
International product number
4015080931973
4015080931973
NETTO_WEIGHT
Netto weight
0.00090
0.00090
kg
ECLASS_13_0
Button plate for command and alarm devices [AKF042019]
ETIM_9_0
Legend plate for control circuit devices [EC000621]
EF000051
Shape
Square
EF000767
Construction type
Flat
EF000007
Colour
Black
Black
EF015918
Literal imprint
Other
Other
EF015922
Language of the imprint
Other
Other
EF006094
Imprint ISO symbols
None
None
EF000131
Imprint
3
3
EF005877
Engravable
false
false
EF001539
Programme diameter
16
mm
EF000008
Width
19
19
mm
EF000040
Height
19
19
mm
EF000015
Outer diameter
0
mm
EF007244
Suitable for push button
true
true
EF007254
Suitable for illuminated push buttons
false
false
EF007255
Suitable for indicator light
false
EF007257
Suitable for mushroom head push button
false
EF007261
Suitable for signalling lamp
false
EF007263
Suitable for selector switch
false
DATA_SHEET
Data sheet
Data sheet
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
添加到購物籃
Embedded user actions