??
CAD model selection
139559
HELP_VARIABLE
Company
Eaton's CAD
Description
Power contactor, AC switching [EC000066]
Bill of material
139559
PREVIEW
Preview
PLID
MANUTYPEDESC
Manufacturer Type Description
DESCSHORT
Short Description
DESCLONG
Long Description
INTNO
International product number
NETTO_WEIGHT
Netto weight
kg
ECLASS_13_0
Power contactor, AC switching [AAB718020]
ETIM_9_0
Power contactor, AC switching [EC000066]
EF003978
Rated control supply voltage AC 50 Hz
V
EF003979
Rated control supply voltage AC 60 Hz
V
EF003980
Rated control supply voltage DC
V
EF008242
Voltage type for actuating
EF001375
Number of normally closed contacts as main contact
0
EF001374
Number of normally open contacts as main contact
3
EF006819
Type of electrical connection of main circuit
EF008206
Operating voltage AC 50 Hz
V
EF008207
Operating voltage AC 60 Hz
V
EF001393
Rated operation current Ie at AC-1, 400 V
A
EF001392
Rated operation current Ie at AC-3, 400 V
A
EF001364
Rated operation power at AC-3, 400 V
kW
EF008495
Rated operation current Ie at AC-4, 400 V
A
EF008496
Rated operation power at AC-4, 400 V
kW
EF011960
Rated operation power NEMA
kW
EF001376
Number of auxiliary contacts as normally open contact
2
EF001377
Number of auxiliary contacts as normally closed contact
2
EF001126
Modular version
false
EF000008
Width
mm
EF000040
Height
mm
EF000049
Depth
mm
DATA_SHEET
Data sheet
Data sheet
Previews
3D
2D
Download CAD models
Embedded user actions