??
CAD model selection
138517
HELP_VARIABLE
Company
Eaton's CAD
Description
Motor protection circuit-breaker [EC000074] Basic version and enhancement
Bill of material
138517
PREVIEW
Preview
PLID
MANUTYPEDESC
Manufacturer Type Description
DESCSHORT
Short Description
DESCLONG
Long Description
INTNO
International product number
NETTO_WEIGHT
Netto weight
kg
ECLASS_13_0
Motor protection circuit-breaker [AGZ529021]
ETIM_9_0
Motor protection circuit-breaker [EC000074]
EF002336
Overload release current setting
A
EF007131
Adjustment range undelayed short-circuit release
A
EF006233
With thermal overload protection
false
EF007400
Phase failure sensitive
EF007007
Switch off technique
Electronic
EF001435
Rated operating voltage
690 - 690 V
EF001389
Rated permanent current Iu
A
EF007025
Rated operation power at AC-3, 230 V
kW
EF001364
Rated operation power at AC-3, 400 V
kW
EF005387
Power loss
W
EF006819
Type of electrical connection of main circuit
Screw connection
EF006976
Type of control element
Turn button
EF008240
Device construction
Built-in device fixed built-in technique
EF001387
With integrated auxiliary switch
false
EF001390
With integrated under voltage release
false
EF001391
Number of poles
3
EF007049
Rated short-circuit breaking capacity lcu at 400 V, AC
kA
EF005474
Degree of protection (IP)
IP20
EF000040
Height
mm
EF000008
Width
mm
EF000049
Depth
mm
DATA_SHEET
Data sheet
Data sheet
Previews
3D
Dimension
2D
Download CAD models
Embedded user actions