??
CAD Model seçimi
166929
HELP_VARIABLE
Company
Eaton's CAD
Description
Luminescence sensor [EC001822] Basic version and enhancement
Bill of material
166929
PREVIEW
Preview
PLID
MANUTYPEDESC
Manufacturer Type Description
DESCSHORT
Short Description
DESCLONG
Long Description
INTNO
International product number
NETTO_WEIGHT
Netto weight
0.10000 kg
ECLASS_13_0
Luminescence scanner [AKP257020]
ETIM_9_0
Luminescence sensor [EC001822]
EF002423
Lamp type
EF006807
Analogue output 0 V ... 10 V
false
EF006808
Analogue output 0 mA ... 20 mA
false
EF006810
Analogue output 4 mA ... 20 mA
false
EF006809
Analogue output -10 V ... +10 V
false
EF003961
Type of electric connection
EF003945
Number of semiconductor outputs with signalling function
EF003946
Number of contact energized outputs with signalling function
0
EF003962
Type of switching output
EF003963
Type of switch function
Programmable/configurable
EF003968
With blanking function
false
EF003982
Operation agent-safety class
Safety class 2
EF007094
Width sensor
0 mm
EF007283
Height of sensor
0 mm
EF007334
Length of sensor
81.5 mm
EF007111
Diameter sensor
18 mm
EF003994
Setting procedure
Other
EF003995
Type of frequency band of the receiving spectrum
Other
EF004008
Construction type housing
Cylinder, screw-thread
EF004027
Laser protection class
Other
EF004028
No-load current
0 mA
EF004029
Type of light
EF004030
Light dot
0 mm²
EF004050
With fibre optics connection
false
EF001315
Max. output current
100 mA
EF004059
Nominal operating distance
mm
EF003587
Switching frequency
Hz
EF005474
Degree of protection (IP)
IP67
EF011959
Degree of protection (NEMA)
4X
EF000187
Voltage type
DC
EF002386
Ambient temperature
-10 - 55 °C
EF004053
With exchange lens
false
EF004134
Material of optical surface
Plastic
EF001596
Housing material
Plastic
EF004136
Material of cable sheath
Other
EF004137
Material fibre optics core
Other
EF003582
With time function
false
EF007010
AWG-number
0
DATA_SHEET
Data sheet
Data sheet
Previews
3D
Boyut
2D
CAD modeli indir
Embedded user actions