{eaton_cad/19012/19024/19084/19609.prj},{NB=281584},{PLID=281584},{NETTO_WEIGHT=0.59700},{CUSTOMS_TARIFF_NUMBER1=85389099},{PREVIEW=../../../_pool_/7e/3c/7b/19609_preview_30.png},{MANUTYPEDESC=NZM4-XMV},{DESCSHORT=Interlock, mechanical, size 4}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
281584
HELP_VARIABLE
Company
Eaton's CAD
Description
Mechanic interlock for switch [EC001044]
Bill of material
281584
PREVIEW
Preview
PLID
281584
281584
MANUTYPEDESC
Manufacturer Type Description
NZM4-XMV
NZM4-XMV
DESCSHORT
Short Description
Interlock, mechanical, size 4
Interlock, mechanical, size 4
DESCLONG
Long Description
Optional accessories for the circuit-breaker series NZM offers a comprehensive portfolio of application options for use world wide. The mounting is always flexible and easy thanks to the modular function groups. Notes: allows interlocking of 2, 3 or up to 4 switches, including different construction sized switches, between digital inputs.for every switch an interlocking module NZM…-XMV and a rotary handle on switch NZM…-XDV or a door coupling rotary handle NZM…-XTVD and Bowden cables are required . Cannot be combined with UL/CSA door coupling rotary handles NZM…-XTV…-NA or paralleling mechanisms, side wall operators and remote operator as well as insulating surrounds. Can be used for: NZM4(-4) , N(N/O)4(-4)
Optional accessories for the circuit-breaker series NZM offers a comprehensive portfolio of application options for use world wide. The mounting is always flexible and easy thanks to the modular function groups. Notes: allows interlocking of 2, 3 or up to 4 switches, including different construction sized switches, between digital inputs.for every switch an interlocking module NZM…-XMV and a rotary handle on switch NZM…-XDV or a door coupling rotary handle NZM…-XTVD and Bowden cables are required . Cannot be combined with UL/CSA door coupling rotary handles NZM…-XTV…-NA or paralleling mechanisms, side wall operators and remote operator as well as insulating surrounds. Can be used for: NZM4(-4) , N(N/O)4(-4)
INTNO
International product number
4015082815844
4015082815844
NETTO_WEIGHT
Netto weight
0.59700
0.59700
kg
ECLASS_13_0
Mechanic interlock for switch [AKN341018]
ETIM_9_0
Mechanic interlock for switch [EC001044]
EF001450
Auxiliary contacts, extendable
false
EF008255
Number of contacts as normally closed contact
-
EF008256
Number of contacts as normally open contact
-
DATA_SHEET
Data sheet
Data sheet
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
장바구니에 담기
내장 된 사용자 작업