您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型選擇
{eaton_cad/20378/20390/20450/20975.prj},{NB=281584},{PLID=281584},{NETTO_WEIGHT=0.59700},{CUSTOMS_TARIFF_NUMBER1=85389099},{PREVIEW=../../../_pool_/7e/3c/7b/20975_preview_30.png},{MANUTYPEDESC=NZM4-XMV},{DESCSHORT=Interlock, mechanical, size 4}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
281584
HELP_VARIABLE
Company
Eaton's CAD
Description
Mechanic interlock for switch [EC001044]
Bill of material
281584
PREVIEW
Preview
PLID
281584
281584
MANUTYPEDESC
Manufacturer Type Description
NZM4-XMV
NZM4-XMV
DESCSHORT
Short Description
Interlock, mechanical, size 4
Interlock, mechanical, size 4
DESCLONG
Long Description
Optional accessories for the circuit-breaker series NZM offers a comprehensive portfolio of application options for use world wide. The mounting is always flexible and easy thanks to the modular function groups. Notes: allows interlocking of 2, 3 or up to 4 switches, including different construction sized switches, between digital inputs.for every switch an interlocking module NZM…-XMV and a rotary handle on switch NZM…-XDV or a door coupling rotary handle NZM…-XTVD and Bowden cables are required . Cannot be combined with UL/CSA door coupling rotary handles NZM…-XTV…-NA or paralleling mechanisms, side wall operators and remote operator as well as insulating surrounds. Can be used for: NZM4(-4) , N(N/O)4(-4)
Optional accessories for the circuit-breaker series NZM offers a comprehensive portfolio of application options for use world wide. The mounting is always flexible and easy thanks to the modular function groups. Notes: allows interlocking of 2, 3 or up to 4 switches, including different construction sized switches, between digital inputs.for every switch an interlocking module NZM…-XMV and a rotary handle on switch NZM…-XDV or a door coupling rotary handle NZM…-XTVD and Bowden cables are required . Cannot be combined with UL/CSA door coupling rotary handles NZM…-XTV…-NA or paralleling mechanisms, side wall operators and remote operator as well as insulating surrounds. Can be used for: NZM4(-4) , N(N/O)4(-4)
INTNO
International product number
4015082815844
4015082815844
NETTO_WEIGHT
Netto weight
0.59700
0.59700
kg
ECLASS_13_0
Mechanic interlock for switch [AKN341018]
ETIM_9_0
Mechanic interlock for switch [EC001044]
EF001450
Auxiliary contacts, extendable
false
EF008255
Number of contacts as normally closed contact
-
EF008256
Number of contacts as normally open contact
-
DATA_SHEET
Data sheet
Data sheet
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
添加到購物籃
Embedded user actions