{eaton_cad/23128/23150/23458/24505.prj},{NB=101275},{PLID=101275},{NETTO_WEIGHT=0.19600},{EF000218=70.5},{EF008618=2},{EF005548=1},{EF000227=6},{EF000228=230},{EF001366=440},{EF011980=4},{EF009556=10},{EF009555=10},{EF009557=0},{EF009558=0},{EF005387=1.3},{EF002568=3},{EF002569=3},{EF002570=2},{EF002950=2},{CUSTOMS_TARIFF_NUMBER1=85362010},{PREVIEW=../../../_pool_/8a/fd/fb/24505_preview_590.png},{MANUTYPEDESC=PLI-C6/1N},{DESCSHORT=Miniature circuit breaker (MCB) with plug-in terminal, 6 A, 1p+N, characteristic: C}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
101275
HELP_VARIABLE
Company
Eaton's CAD
Description
Miniature circuit breaker (MCB) [EC000042] Basic version and enhancement
Bill of material
101275
PREVIEW
Preview
../../../_pool_/8a/fd/fb/24505_preview_590.png
../../../_pool_/8a/fd/fb/24505_preview_590.png
PLID
101275
101275
MANUTYPEDESC
Manufacturer Type Description
PLI-C6/1N
PLI-C6/1N
DESCSHORT
Short Description
Miniature circuit breaker (MCB) with plug-in terminal, 6 A, 1p+N, characteristic: C
Miniature circuit breaker (MCB) with plug-in terminal, 6 A, 1p+N, characteristic: C
DESCLONG
Long Description
Miniature circuit breaker (MCB), PLI, 1-pole+N, tripping characteristic: C, rated current In: 6 A, rated switching capacity according to IEC/EN 60898-1: 10 kA, Switchgear for residential and commercial applications
Miniature circuit breaker (MCB), PLI, 1-pole+N, tripping characteristic: C, rated current In: 6 A, rated switching capacity according to IEC/EN 60898-1: 10 kA, Switchgear for residential and commercial applications
INTNO
International product number
4015081012107
4015081012107
NETTO_WEIGHT
Netto weight
0.19600
0.19600
kg
ECLASS_13_0
Miniature circuit breaker (MCB) [AAB905019]
ETIM_9_0
Miniature circuit breaker (MCB) [EC000042]
EF000218
Built-in depth
70.5
mm
EF000889
Release characteristic
C
C
EF008618
Number of poles (total)
2
2
EF005548
Number of protected poles
1
1
EF000227
Rated current
6
6
A
EF000228
Rated voltage
230
230
V
EF001366
Rated insulation voltage Ui
440
V
EF011980
Rated impulse withstand voltage Uimp
4
kV
EF009556
Rated short-circuit breaking capacity Icn according to EN 60898 at 230 V
10
kA
EF000187
Voltage type
AC
EF009555
Rated short-circuit breaking capacity Icn according to EN 60898 at 400 V
10
kA
EF009557
Rated short-circuit breaking capacity Icu according to IEC 60947-2 at 230 V
0
kA
EF009558
Rated short-circuit breaking capacity Icu according to IEC 60947-2 at 400 V
0
kA
EF000416
Frequency
50 - 60
Hz
EF005387
Power loss
1.3
1.3
W
EF002568
Current limiting class
3
EF007517
Flush-mounted installation
false
EF005997
Concurrently switching neutral conductor
true
true
EF002569
Over voltage category
3
EF002570
Pollution degree
2
EF008148
Additional equipment possible
true
EF002950
Width in number of modular spacings
2
2
EF005474
Degree of protection (IP)
IP20
EF007515
Ambient temperature during operating
-25 - 75
°C
EF007343
Connectable conductor cross section multi-wired
1 - 25
mm²
EF007337
Connectable conductor cross section solid-core
1 - 25
mm²
EF004663
Explosion-proof
false
DATA_SHEET
Data sheet
Data sheet
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
添加到購物籃
Embedded user actions