您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型選擇
{eaton_cad/20378/20398/20568/21027.prj},{NB=243311},{PLID=243311},{NETTO_WEIGHT=0.36000},{EF000218=70.5},{EF008618=3},{EF005548=3},{EF000227=1.00},{EF000228=400},{EF001366=440},{EF011980=4},{EF009556=4.5},{EF009555=4.5},{EF009557=0},{EF009558=0},{EF002568=3},{EF002569=3},{EF002570=2},{EF002950=3},{CUSTOMS_TARIFF_NUMBER1=8536301090},{PREVIEW=../../../_pool_/dd/e0/6e/21027_preview_1200.png},{MANUTYPEDESC=PLS4-C1/3-MW},{DESCSHORT=Miniature circuit breaker (MCB), 1 A, 3p, characteristic: C},{DESCLONG=Miniature circuit breaker (MCB), PLS4, 3-pole, tripping characteristic: C, rated current In: 1 A, rated switching capacity according to IEC/EN 60898-1: 4.5 kA, Switchgear for residential and commercial applications}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
243311
HELP_VARIABLE
Company
Eaton's CAD
Description
Miniature circuit breaker (MCB) [EC000042]
Bill of material
243311
PREVIEW
Preview
PLID
243311
243311
MANUTYPEDESC
Manufacturer Type Description
PLS4-C1/3-MW
PLS4-C1/3-MW
DESCSHORT
Short Description
Miniature circuit breaker (MCB), 1 A, 3p, characteristic: C
Miniature circuit breaker (MCB), 1 A, 3p, characteristic: C
DESCLONG
Long Description
Miniature circuit breaker (MCB), PLS4, 3-pole, tripping characteristic: C, rated current In: 1 A, rated switching capacity according to IEC/EN 60898-1: 4.5 kA, Switchgear for residential and commercial applications
Miniature circuit breaker (MCB), PLS4, 3-pole, tripping characteristic: C, rated current In: 1 A, rated switching capacity according to IEC/EN 60898-1: 4.5 kA, Switchgear for residential and commercial applications
INTNO
International product number
4015082433116
4015082433116
NETTO_WEIGHT
Netto weight
0.36000
0.36000
kg
ECLASS_13_0
Miniature circuit breaker (MCB) [AAB905019]
ETIM_9_0
Miniature circuit breaker (MCB) [EC000042]
EF000218
Built-in depth
70.5
mm
EF000889
Release characteristic
C
C
EF008618
Number of poles (total)
3
3
EF005548
Number of protected poles
3
3
EF000227
Rated current
1.00
1.00
A
EF000228
Rated voltage
400
400
V
EF001366
Rated insulation voltage Ui
440
V
EF011980
Rated impulse withstand voltage Uimp
4
kV
EF009556
Rated short-circuit breaking capacity Icn according to EN 60898 at 230 V
4.5
4.5
kA
EF000187
Voltage type
AC
EF009555
Rated short-circuit breaking capacity Icn according to EN 60898 at 400 V
4.5
4.5
kA
EF009557
Rated short-circuit breaking capacity Icu according to IEC 60947-2 at 230 V
0
kA
EF009558
Rated short-circuit breaking capacity Icu according to IEC 60947-2 at 400 V
0
kA
EF000416
Frequency
50 - 60
Hz
EF005387
Power loss
-
-
W
EF002568
Current limiting class
3
EF007517
Flush-mounted installation
false
EF005997
Concurrently switching neutral conductor
false
false
EF002569
Over voltage category
3
EF002570
Pollution degree
2
EF008148
Additional equipment possible
true
EF002950
Width in number of modular spacings
3
3
EF005474
Degree of protection (IP)
IP20
EF007515
Ambient temperature during operating
-25 - 75
°C
EF007343
Connectable conductor cross section multi-wired
1 - 25
mm²
EF007337
Connectable conductor cross section solid-core
1 - 25
mm²
EF004663
Explosion-proof
false
DATA_SHEET
Data sheet
Data sheet
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
添加到購物籃
Embedded user actions