{eaton_cad/19012/19024/19084/19487.prj},{NB=115392},{PLID=115392},{NETTO_WEIGHT=1.25000},{CUSTOMS_TARIFF_NUMBER1=85389099},{PREVIEW=../../../_pool_/57/80/7a/19487_preview_130.png},{MANUTYPEDESC=NZM2-XRD380-440AC},{DESCSHORT=Remote operator, 380-440VAC, standard}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
115392
HELP_VARIABLE
Company
Eaton's CAD
Description
Motor operator for power circuit-breaker [EC001030]
Bill of material
115392
PREVIEW
Preview
PLID
115392
115392
MANUTYPEDESC
Manufacturer Type Description
NZM2-XRD380-440AC
NZM2-XRD380-440AC
DESCSHORT
Short Description
Remote operator, 380-440VAC, standard
Remote operator, 380-440VAC, standard
DESCLONG
Long Description
Optional accessories for the circuit-breaker series NZM offers a comprehensive portfolio of application options for use world wide. The mounting is always flexible and easy thanks to the modular function groups. Notes: for remote switching of circuit-breakers and switch-disconnectors. ON and OFF switching and resetting by means of two-wire or three-wire control. Local switching by hand possible. lockable in the 0 position of the remote operator with up to 3 padlocks (hasp thickness: 4–8mm). Sliding switch for Auto or Manual. Max. number auxiliary contacts: 2 standard auxiliary contacts , 1 trip-indicating auxiliary switches Cannot be combined with switch-disconnector PN.. Cannot be combined with mechanical interlock. Can be used for: NZM2(-4) , N(N/O)2(-4)
Optional accessories for the circuit-breaker series NZM offers a comprehensive portfolio of application options for use world wide. The mounting is always flexible and easy thanks to the modular function groups. Notes: for remote switching of circuit-breakers and switch-disconnectors. ON and OFF switching and resetting by means of two-wire or three-wire control. Local switching by hand possible. lockable in the 0 position of the remote operator with up to 3 padlocks (hasp thickness: 4–8mm). Sliding switch for Auto or Manual. Max. number auxiliary contacts: 2 standard auxiliary contacts , 1 trip-indicating auxiliary switches Cannot be combined with switch-disconnector PN.. Cannot be combined with mechanical interlock. Can be used for: NZM2(-4) , N(N/O)2(-4)
INTNO
International product number
4015081151240
4015081151240
NETTO_WEIGHT
Netto weight
1.25000
1.25000
kg
ECLASS_13_0
Electrical drive for circuit breakers [AKF010018]
ETIM_9_0
Motor operator for power circuit-breaker [EC001030]
EF008233
Type of switch drive
Motor drive
EF003978
Rated control supply voltage AC 50 Hz
380 - 440
380 - 440
V
EF003979
Rated control supply voltage AC 60 Hz
380 - 440
380 - 440
V
EF003980
Rated control supply voltage DC
0 - 0
0 - 0
V
EF008242
Voltage type for actuating
AC
AC
DATA_SHEET
Data sheet
Data sheet
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
장바구니에 담기
내장 된 사용자 작업