??
CAD model selection
039431
HELP_VARIABLE
Company
Eaton's CAD
Description
Motor protection circuit-breaker [EC000074] Basic version and enhancement
Bill of material
039431
PREVIEW
Preview
PLID
MANUTYPEDESC
Manufacturer Type Description
DESCSHORT
Short Description
DESCLONG
Long Description
INTNO
International product number
NETTO_WEIGHT
Netto weight
kg
ECLASS_13_0
Motor protection circuit-breaker [AGZ529021]
ETIM_9_0
Motor protection circuit-breaker [EC000074]
EF002336
Overload release current setting
A
EF007131
Adjustment range undelayed short-circuit release
A
EF006233
With thermal overload protection
false
EF007400
Phase failure sensitive
true
EF007007
Switch off technique
Thermomagnetic
EF001435
Rated operating voltage
V
EF001389
Rated permanent current Iu
A
EF007025
Rated operation power at AC-3, 230 V
kW
EF001364
Rated operation power at AC-3, 400 V
kW
EF005387
Power loss
W
EF006819
Type of electrical connection of main circuit
Screw connection
EF006976
Type of control element
EF008240
Device construction
EF001387
With integrated auxiliary switch
EF001390
With integrated under voltage release
false
EF001391
Number of poles
3
EF007049
Rated short-circuit breaking capacity lcu at 400 V, AC
kA
EF005474
Degree of protection (IP)
EF000040
Height
mm
EF000008
Width
mm
EF000049
Depth
mm
DATA_SHEET
Data sheet
Data sheet
Previews
3D
Dimension
2D
Download CAD models
Embedded user actions