피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
CAD모델 선택
{eaton_cad/20376/20392/20452/21521.prj},{NB=138517},{PLID=138517},{NETTO_WEIGHT=1.42700},{EF001389=32.0},{EF007025=7.50},{EF001364=15.00},{EF005387=5.2},{EF001391=3},{EF007049=50},{EF000040=162.0},{EF000008=55},{EF000049=187},{CUSTOMS_TARIFF_NUMBER1=85362010},{PREVIEW=../../../_pool_/64/af/ce/21521_preview_50.png},{MANUTYPEDESC=PKE65/XTUW-32},{DESCSHORT=Motor-protective circuit-breaker, Complete device with standard knob, Electronic, 8 - 32 A, 32 A, With overload release}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
138517
HELP_VARIABLE
Company
Eaton's CAD
Description
Motor protection circuit-breaker [EC000074] Basic version and enhancement
Bill of material
138517
PREVIEW
Preview
PLID
138517
138517
MANUTYPEDESC
Manufacturer Type Description
PKE65/XTUW-32
PKE65/XTUW-32
DESCSHORT
Short Description
Motor-protective circuit-breaker, Complete device with standard knob, Electronic, 8 - 32 A, 32 A, With overload release
Motor-protective circuit-breaker, Complete device with standard knob, Electronic, 8 - 32 A, 32 A, With overload release
DESCLONG
Long Description
Motor-protective circuit-breaker complete device (basic device and electronic control unit) according to IEC60947-4-1, electronic wide-range overload protection (4:1), phase-failure and unbalance protection, adjustable tripping class, high short-circuit breaking capacity. Flexible adaptation of the motor-protective circuit's current range through interchangeable electronic release units. Expandable with auxiliary contact, voltage release, current limiter door coupling handles., ATEX accreditation
Motor-protective circuit-breaker complete device (basic device and electronic control unit) according to IEC60947-4-1, electronic wide-range overload protection (4:1), phase-failure and unbalance protection, adjustable tripping class, high short-circuit breaking capacity. Flexible adaptation of the motor-protective circuit's current range through interchangeable electronic release units. Expandable with auxiliary contact, voltage release, current limiter door coupling handles., ATEX accreditation
INTNO
International product number
4015081352968
4015081352968
NETTO_WEIGHT
Netto weight
1.42700
1.42700
kg
ECLASS_13_0
Motor protection circuit-breaker [AGZ529021]
ETIM_9_0
Motor protection circuit-breaker [EC000074]
EF002336
Overload release current setting
8 - 32
8 - 32
A
EF007131
Adjustment range undelayed short-circuit release
496 - 496
496 - 496
A
EF006233
With thermal overload protection
false
EF007400
Phase failure sensitive
false
false
EF007007
Switch off technique
Electronic
EF001435
Rated operating voltage
690 - 690
V
EF001389
Rated permanent current Iu
32.0
32.0
A
EF007025
Rated operation power at AC-3, 230 V
7.50
7.50
kW
EF001364
Rated operation power at AC-3, 400 V
15.00
15.00
kW
EF005387
Power loss
5.2
5.2
W
EF006819
Type of electrical connection of main circuit
Screw connection
EF006976
Type of control element
Turn button
EF008240
Device construction
Built-in device fixed built-in technique
EF001387
With integrated auxiliary switch
false
EF001390
With integrated under voltage release
false
EF001391
Number of poles
3
EF007049
Rated short-circuit breaking capacity lcu at 400 V, AC
50
50
kA
EF005474
Degree of protection (IP)
IP20
EF000040
Height
162.0
162.0
mm
EF000008
Width
55
55
mm
EF000049
Depth
187
187
mm
DATA_SHEET
Data sheet
Data sheet
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
장바구니에 담기
내장 된 사용자 작업