您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型選擇
{eaton_cad/20376/20392/20486/21525.prj},{NB=039431},{PLID=039431},{NETTO_WEIGHT=0.28600},{EF001389=0.63},{EF007025=0.09},{EF001364=0.12},{EF005387=5.16},{EF001391=3},{EF007049=150},{EF000040=93},{EF000008=54},{EF000049=76},{CUSTOMS_TARIFF_NUMBER1=85362010},{PREVIEW=../../../_pool_/e1/63/05/21525_preview_150.png},{MANUTYPEDESC=PKZM0-0,63/NHI11},{DESCSHORT=Motor-protective circuit-breaker, 3p+1N/O+1N/C, Ir=0.4-0.63A, screw connection},{DESCLONG=Motor-protective circuit-breaker with pre-assembled standard auxiliary contact as a complete device with assembly-related advantages due to shorter unpacking times},{INTNO=4015080394310},{ECLASS_13_0=Motor protection circuit-breaker [AGZ529021]}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
039431
HELP_VARIABLE
Company
Eaton's CAD
Description
Motor protection circuit-breaker [EC000074] Basic version and enhancement
Bill of material
039431
PREVIEW
Preview
PLID
039431
039431
MANUTYPEDESC
Manufacturer Type Description
PKZM0-0,63/NHI11
PKZM0-0,63/NHI11
DESCSHORT
Short Description
Motor-protective circuit-breaker, 3p+1N/O+1N/C, Ir=0.4-0.63A, screw connection
Motor-protective circuit-breaker, 3p+1N/O+1N/C, Ir=0.4-0.63A, screw connection
DESCLONG
Long Description
Motor-protective circuit-breaker with pre-assembled standard auxiliary contact as a complete device with assembly-related advantages due to shorter unpacking times
Motor-protective circuit-breaker with pre-assembled standard auxiliary contact as a complete device with assembly-related advantages due to shorter unpacking times
INTNO
International product number
4015080394310
4015080394310
NETTO_WEIGHT
Netto weight
0.28600
0.28600
kg
ECLASS_13_0
Motor protection circuit-breaker [AGZ529021]
ETIM_9_0
Motor protection circuit-breaker [EC000074]
EF002336
Overload release current setting
0.4 - 0.63
0.4 - 0.63
A
EF007131
Adjustment range undelayed short-circuit release
9.8 - 9.8
9.8 - 9.8
A
EF006233
With thermal overload protection
false
EF007400
Phase failure sensitive
true
EF007007
Switch off technique
Thermomagnetic
EF001435
Rated operating voltage
690 - 690
690 - 690
V
EF001389
Rated permanent current Iu
0.63
0.63
A
EF007025
Rated operation power at AC-3, 230 V
0.09
0.09
kW
EF001364
Rated operation power at AC-3, 400 V
0.12
0.12
kW
EF005387
Power loss
5.16
5.16
W
EF006819
Type of electrical connection of main circuit
Screw connection
EF006976
Type of control element
Turn button
Turn button
EF008240
Device construction
Built-in device fixed built-in technique
Built-in device fixed built-in technique
EF001387
With integrated auxiliary switch
true
true
EF001390
With integrated under voltage release
false
EF001391
Number of poles
3
EF007049
Rated short-circuit breaking capacity lcu at 400 V, AC
150
150
kA
EF005474
Degree of protection (IP)
IP20
IP20
EF000040
Height
93
93
mm
EF000008
Width
54
54
mm
EF000049
Depth
76
76
mm
DATA_SHEET
Data sheet
Data sheet
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
添加到購物籃
Embedded user actions