您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型選擇
{eaton_cad/20376/20392/20486/20791.prj},{NB=199196},{PLID=199196},{NETTO_WEIGHT=0.31100},{EF001389=4.00},{EF007025=0.75},{EF001364=1.50},{EF005387=5.33},{EF001391=3},{EF007049=150},{EF000040=102},{EF000008=45},{EF000049=75},{CUSTOMS_TARIFF_NUMBER1=85362010},{PREVIEW=../../../_pool_/2a/7c/e5/20791_preview_1070.png},{MANUTYPEDESC=PKZM0-4-SPI32},{DESCSHORT=Motor-protective circuit-breaker, 1.5 kW, 2.5 - 4 A, Feed-side screw terminals/output-side push-in terminals, MSC}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
199196
HELP_VARIABLE
Company
Eaton's CAD
Description
Motor protection circuit-breaker [EC000074]
Bill of material
199196
PREVIEW
Preview
PLID
199196
199196
MANUTYPEDESC
Manufacturer Type Description
PKZM0-4-SPI32
PKZM0-4-SPI32
DESCSHORT
Short Description
Motor-protective circuit-breaker, 1.5 kW, 2.5 - 4 A, Feed-side screw terminals/output-side push-in terminals, MSC
Motor-protective circuit-breaker, 1.5 kW, 2.5 - 4 A, Feed-side screw terminals/output-side push-in terminals, MSC
DESCLONG
Long Description
Motor-protective circuit-breaker, IEC/EN 60947, VDE 0660, Overload releases 2.5 - 4 A: max. 62 A, Switch off technique Thermomagnetic, With thermal protection Yes, Phase failure sensitive Yes, Rated permanent current Iu 4 A, Rated operation power at AC-3, 230 V 0.75 kW, Rated operation power at AC-3, 400 V 1.5 kW, Type of control element Turn button, Number of poles 3: Rated short-circuit breaking capacity lcu at 400 V, AC 150 kA, Device IP20, Terminations IP00, Storage - 40 - 80 °C, Open -25 - +55 °C, Direction of incoming supply as required
Motor-protective circuit-breaker, IEC/EN 60947, VDE 0660, Overload releases 2.5 - 4 A: max. 62 A, Switch off technique Thermomagnetic, With thermal protection Yes, Phase failure sensitive Yes, Rated permanent current Iu 4 A, Rated operation power at AC-3, 230 V 0.75 kW, Rated operation power at AC-3, 400 V 1.5 kW, Type of control element Turn button, Number of poles 3: Rated short-circuit breaking capacity lcu at 400 V, AC 150 kA, Device IP20, Terminations IP00, Storage - 40 - 80 °C, Open -25 - +55 °C, Direction of incoming supply as required
INTNO
International product number
4015081972807
4015081972807
NETTO_WEIGHT
Netto weight
0.31100
0.31100
kg
ECLASS_13_0
Motor protection circuit-breaker [AGZ529021]
ETIM_9_0
Motor protection circuit-breaker [EC000074]
EF002336
Overload release current setting
4 - 4
4 - 4
A
EF007131
Adjustment range undelayed short-circuit release
62 - 62
62 - 62
A
EF006233
With thermal overload protection
false
false
EF007400
Phase failure sensitive
true
true
EF007007
Switch off technique
Thermomagnetic
Thermomagnetic
EF001435
Rated operating voltage
690 - 690
690 - 690
V
EF001389
Rated permanent current Iu
4.00
4.00
A
EF007025
Rated operation power at AC-3, 230 V
0.75
0.75
kW
EF001364
Rated operation power at AC-3, 400 V
1.50
1.50
kW
EF005387
Power loss
5.33
5.33
W
EF006819
Type of electrical connection of main circuit
Screw-/spring clamp connection
Screw-/spring clamp connection
EF006976
Type of control element
Turn button
Turn button
EF008240
Device construction
Built-in device fixed built-in technique
EF001387
With integrated auxiliary switch
false
false
EF001390
With integrated under voltage release
false
EF001391
Number of poles
3
EF007049
Rated short-circuit breaking capacity lcu at 400 V, AC
150
150
kA
EF005474
Degree of protection (IP)
IP20
EF000040
Height
102
102
mm
EF000008
Width
45
45
mm
EF000049
Depth
75
75
mm
DATA_SHEET
Data sheet
Data sheet
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
添加到購物籃
Embedded user actions