피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
CAD모델 선택
{eaton_cad/20376/20386/20514/21511.prj},{NB=199609},{PLID=199609},{NETTO_WEIGHT=0.84000},{EF009599=7.50},{EF001364=15.00},{EF009600=0.00},{EF009601=0.00},{EF001443=29.30},{EF009602=32.00},{EF009607=0},{EF009608=0},{EF009606=50},{EF001376=1},{EF001377=0},{EF009603=55},{EF001372=0},{EF001965=0},{EF000008=45},{EF000040=214.0},{EF000049=115.0},{CUSTOMS_TARIFF_NUMBER1=85365080},{PREVIEW=../../../_pool_/fa/9e/87/21511_preview_1650.png},{MANUTYPEDESC=MSC-D-32-M32(230V50HZ)-PI},{DESCSHORT=DOL starter, 380 V 400 V 415 V: 15 kW, Ir= 25 - 32 A, 230 V 50 Hz, 240 V 60 Hz, AC, Push in terminals}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
199609
HELP_VARIABLE
Company
Eaton's CAD
Description
Motor starter/motor starter combination [EC001037] Basic version and enhancement
Bill of material
199609
PREVIEW
Preview
PLID
199609
199609
MANUTYPEDESC
Manufacturer Type Description
MSC-D-32-M32(230V50HZ)-PI
MSC-D-32-M32(230V50HZ)-PI
DESCSHORT
Short Description
DOL starter, 380 V 400 V 415 V: 15 kW, Ir= 25 - 32 A, 230 V 50 Hz, 240 V 60 Hz, AC, Push in terminals
DOL starter, 380 V 400 V 415 V: 15 kW, Ir= 25 - 32 A, 230 V 50 Hz, 240 V 60 Hz, AC, Push in terminals
DESCLONG
Long Description
DOL starter, Basic device: MSC, Notes: Also suitable for motors with efficiency class IE3., IE3-ready devices are identified by the logo on their packaging., Motor ratings Motor rating AC-3 380 V 400 V 415 V: P= 15 kW, Setting range of overload releases: Ir= 25 - 32 A, Coordination: Type of coordination “1”, Type of coordination “2”, Actuating voltage: 230 V 50 Hz, 240 V 60 Hz, AC voltage, Standards: IEC/EN 60947-4-1, VDE 0660
DOL starter, Basic device: MSC, Notes: Also suitable for motors with efficiency class IE3., IE3-ready devices are identified by the logo on their packaging., Motor ratings Motor rating AC-3 380 V 400 V 415 V: P= 15 kW, Setting range of overload releases: Ir= 25 - 32 A, Coordination: Type of coordination “1”, Type of coordination “2”, Actuating voltage: 230 V 50 Hz, 240 V 60 Hz, AC voltage, Standards: IEC/EN 60947-4-1, VDE 0660
INTNO
International product number
4015081983100
4015081983100
NETTO_WEIGHT
Netto weight
0.84000
0.84000
kg
ECLASS_13_0
Engine starter [AKE184016]
ETIM_9_0
Motor starter/motor starter combination [EC001037]
EF009598
Type of motor starter
Direct online starter (DOL)
Direct online starter (DOL)
EF006691
With short-circuit release
true
EF003978
Rated control supply voltage AC 50 Hz
230 - 230
230 - 230
V
EF003979
Rated control supply voltage AC 60 Hz
0 - 0
0 - 0
V
EF003980
Rated control supply voltage DC
0 - 0
0 - 0
V
EF008242
Voltage type for actuating
AC
AC
EF009599
Rated operation power at AC-3, 230 V, 3-phase
7.50
7.50
kW
EF001364
Rated operation power at AC-3, 400 V
15.00
15.00
kW
EF009600
Rated power, 460 V, 60 Hz, 3-phase
0.00
0.00
kW
EF009601
Rated power, 575 V, 60 Hz, 3-phase
0.00
0.00
kW
EF001443
Rated operation current Ie
29.30
29.30
A
EF009602
Rated operation current at AC-3, 400 V
32.00
32.00
A
EF002336
Overload release current setting
25 - 32
25 - 32
A
EF009607
Rated conditional short-circuit current, type 1, 480 Y/277 V
0
A
EF009608
Rated conditional short-circuit current, type 1, 600 Y/347 V
0
A
EF009606
Rated conditional short-circuit current, type 2, 230 V
50
50
A
EF009605
Rated conditional short-circuit current, type 2, 400 V
50
50
A
EF000346
Power consumption
2.1
2.1
W
EF001376
Number of auxiliary contacts as normally open contact
1
1
EF001377
Number of auxiliary contacts as normally closed contact
0
0
EF009603
Ambient temperature, upper operating limit
55
°C
EF009604
Temperature compensated overload protection
true
EF006668
Release class
CLASS 10 A
CLASS 10 A
EF006819
Type of electrical connection of main circuit
Spring clamp connection
Spring clamp connection
EF006979
Type of electrical connection for auxiliary- and control current circuit
Spring clamp connection
Spring clamp connection
EF003972
Rail mounting possible
false
false
EF000278
With transformer
false
EF001372
Number of command positions
0
EF001433
Suitable for emergency stop
false
EF012390
Coordination class according to IEC 60947-4-3
Class 2
Class 2
EF001965
Number of indicator lights
0
EF003426
External reset possible
false
EF006693
With fuse
false
EF005474
Degree of protection (IP)
IP20
IP20
EF011959
Degree of protection (NEMA)
Other
EF003050
Supporting protocol for TCP/IP
false
EF003052
Supporting protocol for PROFIBUS
false
EF003053
Supporting protocol for CAN
false
EF003054
Supporting protocol for INTERBUS
false
EF003051
Supporting protocol for ASI
false
EF003057
Supporting protocol for Modbus
false
EF003058
Supporting protocol for Data-Highway
false
EF003059
Supporting protocol for DeviceNet
false
EF003060
Supporting protocol for SUCONET
false
EF003017
Supporting protocol for LON
false
EF007525
Supporting protocol for PROFINET IO
false
EF007524
Supporting protocol for PROFINET CBA
false
EF006657
Supporting protocol for SERCOS
false
EF007522
Supporting protocol for Foundation Fieldbus
false
EF007521
Supporting protocol for EtherNet/IP
false
EF007519
Supporting protocol for AS-Interface Safety at Work
false
EF007520
Supporting protocol for DeviceNet Safety
false
EF006662
Supporting protocol for INTERBUS-Safety
false
EF007526
Supporting protocol for PROFIsafe
false
EF007527
Supporting protocol for SafetyBUS p
false
EF003062
Supporting protocol for other bus systems
false
false
EF000008
Width
45
45
mm
EF000040
Height
214.0
214.0
mm
EF000049
Depth
115.0
115.0
mm
DATA_SHEET
Data sheet
Data sheet
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
장바구니에 담기
내장 된 사용자 작업