??
CAD model selection
192385
HELP_VARIABLE
Company
Eaton's CAD
Description
Motor starter/motor starter combination [EC001037]
Bill of material
192385
PREVIEW
Preview
PLID
MANUTYPEDESC
Manufacturer Type Description
DESCSHORT
Short Description
DESCLONG
Long Description
INTNO
International product number
NETTO_WEIGHT
Netto weight
kg
ECLASS_13_0
Engine starter [AKE184016]
ETIM_9_0
Motor starter/motor starter combination [EC001037]
EF009598
Type of motor starter
EF006691
With short-circuit release
false
EF003978
Rated control supply voltage AC 50 Hz
V
EF003979
Rated control supply voltage AC 60 Hz
0 - 0 V
EF003980
Rated control supply voltage DC
V
EF008242
Voltage type for actuating
EF009599
Rated operation power at AC-3, 230 V, 3-phase
kW
EF001364
Rated operation power at AC-3, 400 V
kW
EF009600
Rated power, 460 V, 60 Hz, 3-phase
kW
EF009601
Rated power, 575 V, 60 Hz, 3-phase
0 kW
EF001443
Rated operation current Ie
A
EF009602
Rated operation current at AC-3, 400 V
A
EF002336
Overload release current setting
A
EF009607
Rated conditional short-circuit current, type 1, 480 Y/277 V
0 A
EF009608
Rated conditional short-circuit current, type 1, 600 Y/347 V
0 A
EF009606
Rated conditional short-circuit current, type 2, 230 V
0 A
EF009605
Rated conditional short-circuit current, type 2, 400 V
0 A
EF000346
Power consumption
W
EF001376
Number of auxiliary contacts as normally open contact
EF001377
Number of auxiliary contacts as normally closed contact
EF009603
Ambient temperature, upper operating limit
°C
EF009604
Temperature compensated overload protection
true
EF006668
Release class
EF006819
Type of electrical connection of main circuit
EF006979
Type of electrical connection for auxiliary- and control current circuit
EF003972
Rail mounting possible
true
EF000278
With transformer
false
EF001372
Number of command positions
0
EF001433
Suitable for emergency stop
false
EF012390
Coordination class according to IEC 60947-4-3
EF001965
Number of indicator lights
EF003426
External reset possible
EF006693
With fuse
EF005474
Degree of protection (IP)
IP20
EF011959
Degree of protection (NEMA)
EF003050
Supporting protocol for TCP/IP
false
EF003052
Supporting protocol for PROFIBUS
false
EF003053
Supporting protocol for CAN
false
EF003054
Supporting protocol for INTERBUS
false
EF003051
Supporting protocol for ASI
false
EF003057
Supporting protocol for Modbus
false
EF003058
Supporting protocol for Data-Highway
false
EF003059
Supporting protocol for DeviceNet
false
EF003060
Supporting protocol for SUCONET
false
EF003017
Supporting protocol for LON
false
EF007525
Supporting protocol for PROFINET IO
false
EF007524
Supporting protocol for PROFINET CBA
false
EF006657
Supporting protocol for SERCOS
false
EF007522
Supporting protocol for Foundation Fieldbus
false
EF007521
Supporting protocol for EtherNet/IP
false
EF007519
Supporting protocol for AS-Interface Safety at Work
false
EF007520
Supporting protocol for DeviceNet Safety
false
EF006662
Supporting protocol for INTERBUS-Safety
false
EF007526
Supporting protocol for PROFIsafe
false
EF007527
Supporting protocol for SafetyBUS p
false
EF003062
Supporting protocol for other bus systems
EF000008
Width
mm
EF000040
Height
mm
EF000049
Depth
mm
DATA_SHEET
Data sheet
Data sheet
Previews
3D
2D
Download CAD models
Embedded user actions