??
Výběr CAD modelu
067734
HELP_VARIABLE
Company
Eaton's CAD
Description
Mounting accessories (enclosure/cabinet) [EC002625]
Bill of material
067734
PREVIEW
Preview
PLID
MANUTYPEDESC
Manufacturer Type Description
DESCSHORT
Short Description
DESCLONG
Long Description
INTNO
International product number
NETTO_WEIGHT
Netto weight
kg
ECLASS_13_0
Mounting accessories (electrical cabinet) [AKE481018]
ETIM_9_0
Mounting accessories (enclosure/cabinet) [EC002625]
EF000215
Type of accessory/spare part
Other
EF013236
Accessory
true
EF013237
Spare part
false
EF002169
Material
Plastic
EF000008
Width
mm
EF000040
Height
25 mm
EF000049
Depth
150 mm
DATA_SHEET
Data sheet
Data sheet
Previews
3D
2D
Stáhnout CAD model
Embedded user actions