{eaton_cad/20382/20430/20554/21405.prj},{NB=031574},{PLID=031574},{NETTO_WEIGHT=2.39900},{EF000040=375},{EF000008=375},{CUSTOMS_TARIFF_NUMBER1=85472000},{PREVIEW=../../../_pool_/96/3a/d7/21405_preview_100.png},{MANUTYPEDESC=M3-CI44},{DESCSHORT=Mounting plate, steel, galvanized, D=3mm, for CI44 enclosure},{DESCLONG=Mounting plates of sheet steel 3mm, galvanized, can be used for CI44, CI45 and CI48 , including 4 captive fixing screws for simple fixing in the CI housing},{INTNO=4015080315742},{ECLASS_13_0=Mounting plate for cabinet [ACO553016]},{ETIM_9_0=Mounting plate for distribution board [EC000213]},{EF002169=Steel},{EF000139=Galvanized},{EF000115=false},{DATA_SHEET=Data sheet}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
031574
HELP_VARIABLE
Company
Eaton's CAD
Description
Mounting plate for distribution board [EC000213]
Bill of material
031574
PREVIEW
Preview
PLID
031574
031574
MANUTYPEDESC
Manufacturer Type Description
M3-CI44
M3-CI44
DESCSHORT
Short Description
Mounting plate, steel, galvanized, D=3mm, for CI44 enclosure
Mounting plate, steel, galvanized, D=3mm, for CI44 enclosure
DESCLONG
Long Description
Mounting plates of sheet steel 3mm, galvanized, can be used for CI44, CI45 and CI48 , including 4 captive fixing screws for simple fixing in the CI housing
Mounting plates of sheet steel 3mm, galvanized, can be used for CI44, CI45 and CI48 , including 4 captive fixing screws for simple fixing in the CI housing
INTNO
International product number
4015080315742
4015080315742
NETTO_WEIGHT
Netto weight
2.39900
2.39900
kg
ECLASS_13_0
Mounting plate for cabinet [ACO553016]
ETIM_9_0
Mounting plate for distribution board [EC000213]
EF000040
Height
375
375
mm
EF000008
Width
375
375
mm
EF002169
Material
Steel
Steel
EF000139
Surface protection
Galvanized
Galvanized
EF000115
Perforated
false
false
DATA_SHEET
Data sheet
Data sheet
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
添加到購物籃
Embedded user actions