??
CAD model selection
185168
HELP_VARIABLE
Company
Eaton's CAD
Description
Emergency stop complete [EC002034] Basic version and enhancement
Bill of material
185168
PREVIEW
Preview
PLID
MANUTYPEDESC
Manufacturer Type Description
DESCSHORT
Short Description
DESCLONG
Long Description
INTNO
International product number
NETTO_WEIGHT
Netto weight
kg
ECLASS_13_0
EMERGENCY-STOP pushbutton, complete device [ACN986016]
ETIM_9_0
Emergency stop complete [EC002034]
EF001403
Unlocking method
EF008255
Number of contacts as normally closed contact
EF008256
Number of contacts as normally open contact
EF005474
Degree of protection (IP)
EF011959
Degree of protection (NEMA)
4X, 13
EF000003
Mounting method
Built-in
EF003829
With lighting
false
EF006522
Supply voltage lamp
0 V
EF000079
Hole diameter
22.5 mm
EF006820
Connection type auxiliary circuit
Other
EF001423
Diameter cap
mm
DATA_SHEET
Data sheet
Data sheet
Previews
3D
Dimension
2D
Download CAD models
Embedded user actions