??
Селекция на CAD модел
092371
HELP_VARIABLE
Company
Eaton's CAD
Description
Off-load switch [EC001105] Basic version and enhancement
Bill of material
092371
PREVIEW
Preview
PLID
MANUTYPEDESC
Manufacturer Type Description
DESCSHORT
Short Description
DESCLONG
Long Description
INTNO
International product number
NETTO_WEIGHT
Netto weight
kg
ECLASS_13_0
Load-break switch [AKF062018]
ETIM_9_0
Off-load switch [EC001105]
EF000010
Model
EF001391
Number of poles
EF001416
With zero (off) position
EF002428
With retraction in 0-position
EF001389
Rated permanent current Iu
A
EF001392
Rated operation current Ie at AC-3, 400 V
A
EF001364
Rated operation power at AC-3, 400 V
kW
EF003118
Degree of protection (IP), front side
EF011961
Degree of protection (NEMA), front side
EF001377
Number of auxiliary contacts as normally closed contact
0
EF001376
Number of auxiliary contacts as normally open contact
0
EF003531
Number of auxiliary contacts as change-over contact
0
EF007243
Suitable for floor mounting
EF007246
Suitable for front mounting
EF007262
Suitable for distribution board installation
EF007264
Suitable for intermediate mounting
EF007317
Complete device in housing
EF001596
Housing material
Plastic
EF006976
Type of control element
EF006819
Type of electrical connection of main circuit
Screw connection
DATA_SHEET
Data sheet
Data sheet
Previews
3D
Размер
2D
Сваляне на CAD модели
Embedded user actions