피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
CAD모델 선택
{eaton_cad/20376/20388/20448/21507.prj},{NB=092371},{PLID=092371},{NETTO_WEIGHT=0.63400},{EF001391=3},{EF001389=63},{EF001392=41.0},{EF001364=22.0},{EF011961=12},{EF001377=0},{EF001376=0},{EF003531=0},{CUSTOMS_TARIFF_NUMBER1=85365080},{PREVIEW=../../../_pool_/02/48/ef/21507_preview_4010.png},{MANUTYPEDESC=T5B-3-8228/Z},{DESCSHORT=Reversing switches, T5B, 63 A, rear mounting, 3 contact unit(s), Contacts: 5, 45 °, momentary, With 0 (Off) position, with spring-return from both directions to 0, 1>0<2, Design number 8228}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
092371
HELP_VARIABLE
Company
Eaton's CAD
Description
Off-load switch [EC001105] Basic version and enhancement
Bill of material
092371
PREVIEW
Preview
PLID
092371
092371
MANUTYPEDESC
Manufacturer Type Description
T5B-3-8228/Z
T5B-3-8228/Z
DESCSHORT
Short Description
Reversing switches, T5B, 63 A, rear mounting, 3 contact unit(s), Contacts: 5, 45 °, momentary, With 0 (Off) position, with spring-return from both directions to 0, 1>0<2, Design number 8228
Reversing switches, T5B, 63 A, rear mounting, 3 contact unit(s), Contacts: 5, 45 °, momentary, With 0 (Off) position, with spring-return from both directions to 0, 1>0<2, Design number 8228
DESCLONG
Long Description
Reversing switch, Product range: Control switches, Part group reference: T5B, with black thumb grip and front plate, Contacts: 5, Degree of Protection: Front IP65, Design: rear mounting, Switching angle: 45 °, Switching performance: momentary, With 0 (Off) position, with spring-return from both directions to 0, front plate: 1>0<2, Motor rating AC-23A, 50 - 60 Hz 400 V: P = 30 kW, Rated uninterrupted current: Iu = 63 A, 3 contact unit(s), Standards: IEC/EN 60947, VDE 0660, IEC/EN 60204, CSA, UL, Switch-disconnector according to IEC/EN 60947-3
Reversing switch, Product range: Control switches, Part group reference: T5B, with black thumb grip and front plate, Contacts: 5, Degree of Protection: Front IP65, Design: rear mounting, Switching angle: 45 °, Switching performance: momentary, With 0 (Off) position, with spring-return from both directions to 0, front plate: 1>0<2, Motor rating AC-23A, 50 - 60 Hz 400 V: P = 30 kW, Rated uninterrupted current: Iu = 63 A, 3 contact unit(s), Standards: IEC/EN 60947, VDE 0660, IEC/EN 60204, CSA, UL, Switch-disconnector according to IEC/EN 60947-3
INTNO
International product number
4015080923718
4015080923718
NETTO_WEIGHT
Netto weight
0.63400
0.63400
kg
ECLASS_13_0
Load-break switch [AKF062018]
ETIM_9_0
Off-load switch [EC001105]
EF000010
Model
Reversing switch
Reversing switch
EF001391
Number of poles
3
3
EF001416
With zero (off) position
true
true
EF002428
With retraction in 0-position
true
true
EF001389
Rated permanent current Iu
63
63
A
EF001392
Rated operation current Ie at AC-3, 400 V
41.0
41.0
A
EF001364
Rated operation power at AC-3, 400 V
22.0
22.0
kW
EF003118
Degree of protection (IP), front side
IP65
IP65
EF011961
Degree of protection (NEMA), front side
12
12
EF001377
Number of auxiliary contacts as normally closed contact
0
EF001376
Number of auxiliary contacts as normally open contact
0
EF003531
Number of auxiliary contacts as change-over contact
0
EF007243
Suitable for floor mounting
true
true
EF007246
Suitable for front mounting
false
false
EF007262
Suitable for distribution board installation
false
false
EF007264
Suitable for intermediate mounting
true
true
EF007317
Complete device in housing
false
false
EF001596
Housing material
Plastic
EF006976
Type of control element
Short thumb-grip
Short thumb-grip
EF006819
Type of electrical connection of main circuit
Screw connection
DATA_SHEET
Data sheet
Data sheet
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
장바구니에 담기
내장 된 사용자 작업