??
CAD model selection
036393
HELP_VARIABLE
Company
Eaton's CAD
Description
One-phase control transformer [EC002486]
Bill of material
036393
PREVIEW
Preview
PLID
MANUTYPEDESC
Manufacturer Type Description
DESCSHORT
Short Description
DESCLONG
Long Description
INTNO
International product number
NETTO_WEIGHT
Netto weight
kg
ECLASS_13_0
One-phase control transformer [AAB620020]
ETIM_9_0
One-phase control transformer [EC002486]
EF007235
Built as safety transformer
EF007238
Built as isolating transformer
EF007005
Built as energy saving transformer
false
EF006125
Primary voltage 1
V
EF006126
Primary voltage 2
0 - 0 V
EF006127
Primary voltage 3
0 - 0 V
EF007410
Primary voltage 4
0 - 0 V
EF007411
Primary voltage 5
0 - 0 V
EF007412
Primary voltage 6
0 - 0 V
EF007413
Primary voltage 7
0 - 0 V
EF007414
Primary voltage 8
0 - 0 V
EF007415
Primary voltage 9
0 - 0 V
EF007409
Primary voltage 10
0 - 0 V
EF007472
Secondary voltage 1
V
EF007474
Secondary voltage 2
V
EF007475
Secondary voltage 3
0 - 0 V
EF007476
Secondary voltage 4
0 - 0 V
EF007477
Secondary voltage 5
0 - 0 V
EF007478
Secondary voltage 6
0 - 0 V
EF007479
Secondary voltage 7
0 - 0 V
EF007480
Secondary voltage 8
0 - 0 V
EF007481
Secondary voltage 9
0 - 0 V
EF007473
Secondary voltage 10
0 - 0 V
EF008864
Rated apparent power
V·A
EF000076
Power
- W
EF012331
Power consumption in standby mode
W
EF007299
Type of insulation material according to IEC 85
B
EF007332
Short-circuit-proof
false
EF007452
Relative short circuit voltage
%
EF000008
Width
mm
EF000040
Height
mm
EF000049
Depth
mm
EF005474
Degree of protection (IP)
IP00
EF006170
Ring core
false
EF006157
Suitable for mounting on PCB
false
EF001126
Modular version
false
EF001622
Conductor material
Copper
DATA_SHEET
Data sheet
Data sheet
Previews
3D
2D
Download CAD models
Embedded user actions