??
CAD model selection
225526
HELP_VARIABLE
Company
Eaton's CAD
Description
Padlock barrier for switch [EC002051]
Bill of material
225526
PREVIEW
Preview
PLID
225526
MANUTYPEDESC
Manufacturer Type Description
SVB-PKZ4-CI
DESCSHORT
Short Description
Padlocking feature, for PKZ0/4 in the K4 enclosure
DESCLONG
Long Description
Padlocking feature for max. 3 padlocks, lockable in O position of the PKZM4 switch, can be used for enclosure CI-K4-PKZ4-G®
INTNO
International product number
4015082255268
NETTO_WEIGHT
Netto weight
0.080 kg
ECLASS_13_0
Padlock barrier for switch [ACN994016]
ETIM_9_0
Padlock barrier for switch [EC002051]
EF006539
Max. number of padlocks
3
EF006540
Suitable for shackle diameter
2 - 4 mm
EF005040
With label area
false
EF002169
Material
Polycarbonate (PC)
DATA_SHEET
Data sheet
Data sheet
Previews
3D
2D
Download CAD models
Embedded user actions