您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型選擇
{eaton_cad/27266/27300/27372/27797.prj},{NB=220220},{PLID=220220},{NETTO_WEIGHT=0.12800},{EF000351=3},{EF001391=3},{EF007241=2},{EF007504=55},{EF000649=0},{EF001438=98},{EF002950=6.11},{EF001389=128},{EF002993=6},{EF001444=0},{EF007357=690},{EF007050=0},{CUSTOMS_TARIFF_NUMBER1=85389099},{PREVIEW=../../../_pool_/ae/78/1a/27797_preview_80.png},{MANUTYPEDESC=B3.0/2-PKZ4},{DESCSHORT=Three-phase busbar link, Circuit-breaker: 2, 110 mm},{DESCLONG=Three-phase busbar link 3 poles for feeder unit of 2 PKZM4-... without auxiliary contact or voltage release built on laterally, can be extended by rotating installation, length 110mm protective against direct contact., Ue = 690 V, Iu = 128 A},{INTNO=4015082202200}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
220220
HELP_VARIABLE
Company
Eaton's CAD
Description
Phase busbar [EC000215]
Bill of material
220220
PREVIEW
Preview
../../../_pool_/ae/78/1a/27797_preview_80.png
../../../_pool_/ae/78/1a/27797_preview_80.png
PLID
220220
220220
MANUTYPEDESC
Manufacturer Type Description
B3.0/2-PKZ4
B3.0/2-PKZ4
DESCSHORT
Short Description
Three-phase busbar link, Circuit-breaker: 2, 110 mm
Three-phase busbar link, Circuit-breaker: 2, 110 mm
DESCLONG
Long Description
Three-phase busbar link 3 poles for feeder unit of 2 PKZM4-... without auxiliary contact or voltage release built on laterally, can be extended by rotating installation, length 110mm protective against direct contact., Ue = 690 V, Iu = 128 A
Three-phase busbar link 3 poles for feeder unit of 2 PKZM4-... without auxiliary contact or voltage release built on laterally, can be extended by rotating installation, length 110mm protective against direct contact., Ue = 690 V, Iu = 128 A
INTNO
International product number
4015082202200
4015082202200
NETTO_WEIGHT
Netto weight
0.12800
0.12800
kg
ECLASS_13_0
Phase busbar [ACN992016]
ETIM_9_0
Phase busbar [EC000215]
EF000351
Number of phases
3
EF001391
Number of poles
3
EF007241
Suitable for number of devices
2
2
EF007504
Module width
55
55
mm
EF000649
Cross section
0
mm²
EF001438
Length
98
98
mm
EF015250
Can be cut to size
false
EF002950
Width in number of modular spacings
6.11
6.11
EF001389
Rated permanent current Iu
128
128
A
EF003961
Type of electric connection
Pin
Pin
EF000019
Insulated
true
EF002993
Rated surge voltage
6
kV
EF001444
Conditioned rated short-circuit current Iq
0
kA
EF007357
Max. rated operation voltage Ue
690
V
EF007050
Rated short-time withstand current lcw
0
kA
EF007218
Suitable for devices with N-conductor
false
EF007217
Suitable for devices with auxiliary switch
false
EF000007
Colour
Black
DATA_SHEET
Data sheet
Data sheet
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
添加到購物籃
Embedded user actions