??
CAD model selection
220220
HELP_VARIABLE
Company
Eaton's CAD
Description
Phase busbar [EC000215]
Bill of material
220220
PREVIEW
Preview
PLID
MANUTYPEDESC
Manufacturer Type Description
DESCSHORT
Short Description
DESCLONG
Long Description
INTNO
International product number
NETTO_WEIGHT
Netto weight
kg
ECLASS_13_0
Phase busbar [ACN992016]
ETIM_9_0
Phase busbar [EC000215]
EF000351
Number of phases
3
EF001391
Number of poles
3
EF007241
Suitable for number of devices
EF007504
Module width
mm
EF000649
Cross section
0 mm²
EF001438
Length
mm
EF015250
Can be cut to size
false
EF002950
Width in number of modular spacings
EF001389
Rated permanent current Iu
A
EF003961
Type of electric connection
EF000019
Insulated
true
EF002993
Rated surge voltage
6 kV
EF001444
Conditioned rated short-circuit current Iq
0 kA
EF007357
Max. rated operation voltage Ue
690 V
EF007050
Rated short-time withstand current lcw
0 kA
EF007218
Suitable for devices with N-conductor
false
EF007217
Suitable for devices with auxiliary switch
false
EF000007
Colour
Black
DATA_SHEET
Data sheet
Data sheet
Previews
3D
2D
Download CAD models
Embedded user actions