??
CAD model selection
184766
HELP_VARIABLE
Company
Eaton's CAD
Description
Phase monitoring relay [EC001441]
Bill of material
184766
PREVIEW
Preview
PLID
MANUTYPEDESC
Manufacturer Type Description
DESCSHORT
Short Description
DESCLONG
Long Description
INTNO
International product number
NETTO_WEIGHT
Netto weight
0.16000 kg
ECLASS_13_0
Asymmetry monitoring equipment [AKF097019]
ETIM_9_0
Phase monitoring relay [EC001441]
EF003961
Type of electric connection
Screw connection
EF003340
With detachable clamps
false
EF003292
External power supply required
false
EF002991
Voltage type (supply voltage)
AC
EF007532
Supply voltage AC 50 Hz
V
EF007533
Supply voltage AC 60 Hz
V
EF007534
Supply voltage DC
- V
EF003412
Phase sequence monitoring
true
EF003413
Phase failure detection
true
EF003414
Function under voltage detection
EF003415
Function over voltage detection
EF003416
Phase imbalance monitoring
EF002486
Voltage measuring range
V
EF008190
Min. adjustable delay-on energization time
s
EF008189
Max. permitted delay-on energization time
s
EF008192
Min. adjustable off-delay time
s
EF008191
Max. permitted off-delay time
s
EF008255
Number of contacts as normally closed contact
0
EF008256
Number of contacts as normally open contact
0
EF008257
Number of contacts as change-over contact
2
EF005294
Voltage type (operating voltage)
AC
EF008206
Operating voltage AC 50 Hz
V
EF008207
Operating voltage AC 60 Hz
V
EF008208
Operating voltage DC
- V
EF006706
Rated switch current
4 A
EF000008
Width
mm
EF000040
Height
85.6 mm
EF000049
Depth
mm
DATA_SHEET
Data sheet
Data sheet
Previews
3D
2D
Download CAD models
Embedded user actions