피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
CAD모델 선택
{eaton_cad/20376/20408/20598/21121.prj},{NB=184766},{PLID=184766},{NETTO_WEIGHT=0.16000},{EF008190=0.1},{EF008189=30},{EF008192=0.1},{EF008191=30},{EF008255=0},{EF008256=0},{EF008257=2},{EF006706=4},{EF000008=45.0},{EF000040=85.6},{EF000049=107.0},{CUSTOMS_TARIFF_NUMBER1=85364900},{PREVIEW=../../../_pool_/ab/41/f8/21121_preview_80.png},{MANUTYPEDESC=EMR6-AWM720-I-1},{DESCSHORT=Phase monitoring relays, Multi-functional, 450 - 720 V AC, 50/60 Hz}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
184766
HELP_VARIABLE
Company
Eaton's CAD
Description
Phase monitoring relay [EC001441]
Bill of material
184766
PREVIEW
Preview
PLID
184766
184766
MANUTYPEDESC
Manufacturer Type Description
EMR6-AWM720-I-1
EMR6-AWM720-I-1
DESCSHORT
Short Description
Phase monitoring relays, Multi-functional, 450 - 720 V AC, 50/60 Hz
Phase monitoring relays, Multi-functional, 450 - 720 V AC, 50/60 Hz
DESCLONG
Long Description
Phase monitoring relays, Product range: EMR Measuring and monitoring relays, Multi-functional, Power supply from the measuring circuit, On-delay/off-delay: none = 0 or adjustable between 0.1 - 30 s, Imbalance threshold values adjustable 2 - 25 % of mean value of phase voltages, Three-phase networks, Automatic phase sequence correction (can be disabled), Monitoring voltage per phase: UN= 450 - 720 V AC, 50/60 Hz V AC, Monitoring of: Phase sequence (can be deactivated), Phase failure, Overvoltage, Undervoltage, Imbalance, Phase sequence, Supply voltage: 450 - 720 V AC, 50/60 Hz, Mounting position: As required, Fixing: Snap fixing , top-hat rail IEC/EN 60715, Width: 45 mm, Standards: IEC, UL, CSA, CCC, GL
Phase monitoring relays, Product range: EMR Measuring and monitoring relays, Multi-functional, Power supply from the measuring circuit, On-delay/off-delay: none = 0 or adjustable between 0.1 - 30 s, Imbalance threshold values adjustable 2 - 25 % of mean value of phase voltages, Three-phase networks, Automatic phase sequence correction (can be disabled), Monitoring voltage per phase: UN= 450 - 720 V AC, 50/60 Hz V AC, Monitoring of: Phase sequence (can be deactivated), Phase failure, Overvoltage, Undervoltage, Imbalance, Phase sequence, Supply voltage: 450 - 720 V AC, 50/60 Hz, Mounting position: As required, Fixing: Snap fixing , top-hat rail IEC/EN 60715, Width: 45 mm, Standards: IEC, UL, CSA, CCC, GL
INTNO
International product number
4015081788026
4015081788026
NETTO_WEIGHT
Netto weight
0.16000
kg
ECLASS_13_0
Asymmetry monitoring equipment [AKF097019]
ETIM_9_0
Phase monitoring relay [EC001441]
EF003961
Type of electric connection
Screw connection
EF003340
With detachable clamps
false
EF003292
External power supply required
false
EF002991
Voltage type (supply voltage)
AC
EF007532
Supply voltage AC 50 Hz
450 - 720
450 - 720
V
EF007533
Supply voltage AC 60 Hz
450 - 720
450 - 720
V
EF007534
Supply voltage DC
-
V
EF003412
Phase sequence monitoring
true
EF003413
Phase failure detection
true
EF003414
Function under voltage detection
true
true
EF003415
Function over voltage detection
true
true
EF003416
Phase imbalance monitoring
true
true
EF002486
Voltage measuring range
450 - 720
450 - 720
V
EF008190
Min. adjustable delay-on energization time
0.1
0.1
s
EF008189
Max. permitted delay-on energization time
30
30
s
EF008192
Min. adjustable off-delay time
0.1
0.1
s
EF008191
Max. permitted off-delay time
30
30
s
EF008255
Number of contacts as normally closed contact
0
EF008256
Number of contacts as normally open contact
0
EF008257
Number of contacts as change-over contact
2
EF005294
Voltage type (operating voltage)
AC
EF008206
Operating voltage AC 50 Hz
450 - 720
450 - 720
V
EF008207
Operating voltage AC 60 Hz
450 - 720
450 - 720
V
EF008208
Operating voltage DC
-
V
EF006706
Rated switch current
4
A
EF000008
Width
45.0
45.0
mm
EF000040
Height
85.6
mm
EF000049
Depth
107.0
107.0
mm
DATA_SHEET
Data sheet
Data sheet
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
장바구니에 담기
내장 된 사용자 작업