{eaton_cad/19012/19024/19084/19693.prj},{NB=119876},{PLID=119876},{NETTO_WEIGHT=0.50000},{CUSTOMS_TARIFF_NUMBER1=85389099},{PREVIEW=../../../_pool_/18/b3/f8/19693_preview_210.png},{MANUTYPEDESC=NZM4-XKSAV},{DESCSHORT=Cover, 3p, for connection width extension}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
119876
HELP_VARIABLE
Company
Eaton's CAD
Description
Phase separation plate for power circuit breaker [EC002035]
Bill of material
119876
PREVIEW
Preview
PLID
119876
119876
MANUTYPEDESC
Manufacturer Type Description
NZM4-XKSAV
NZM4-XKSAV
DESCSHORT
Short Description
Cover, 3p, for connection width extension
Cover, 3p, for connection width extension
DESCLONG
Long Description
Optional accessories for the circuit-breaker series NZM offers a comprehensive portfolio of application options for use world wide. The mounting is always flexible and easy thanks to the modular function groups. Notes: part no. contains parts for a terminal located at top or bottom for 3 pole switches. Insulation protection / busbar tag shroud for connection of cable lugs or busbars to connection width extension. When using insulated conductor material to IP2X. cannot be combined with connection width extension NZM4-XKV110. Can be used for: NZM4, N(S)4, NZM4-XKV95(KB)
Optional accessories for the circuit-breaker series NZM offers a comprehensive portfolio of application options for use world wide. The mounting is always flexible and easy thanks to the modular function groups. Notes: part no. contains parts for a terminal located at top or bottom for 3 pole switches. Insulation protection / busbar tag shroud for connection of cable lugs or busbars to connection width extension. When using insulated conductor material to IP2X. cannot be combined with connection width extension NZM4-XKV110. Can be used for: NZM4, N(S)4, NZM4-XKV95(KB)
INTNO
International product number
4015081177271
4015081177271
NETTO_WEIGHT
Netto weight
0.50000
0.50000
kg
ECLASS_13_0
Phase separation plate for circuit breaker [ACN959016]
ETIM_9_0
Phase separation plate for power circuit breaker [EC002035]
EF000010
Model
Other
DATA_SHEET
Data sheet
Data sheet
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
장바구니에 담기
내장 된 사용자 작업