您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型選擇
{eaton_cad/20376/20414/20544/21559.prj},{NB=106726},{PLID=106726},{NETTO_WEIGHT=0.15000},{EF001438=2.0},{EF001391=9},{CUSTOMS_TARIFF_NUMBER1=85444290},{PREVIEW=../../../_pool_/87/4b/0d/21559_preview_20.png},{MANUTYPEDESC=EU4A-RJ45-CAB1},{DESCSHORT=Programming cable for EC4P, XC100, XC200, 2m},{DESCLONG=Programming cable, serial, EC4P, XC100/200, RJ45, sub-D 9pole, 2m},{INTNO=4015081064939},{ECLASS_13_0=SPS cable connection [AFR598008]},{ETIM_9_0=PLC connection cable [EC000237]},{EF000030=PLC - PC},{EF008271=true},{EF008272=true},{EF008273=true},{EF008274=true},{EF005525=Connection plug board},{EF005524=RJ-plug},{DATA_SHEET=Data sheet}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
106726
HELP_VARIABLE
Company
Eaton's CAD
Description
PLC connection cable [EC000237] Basic version and enhancement
Bill of material
106726
PREVIEW
Preview
PLID
106726
106726
MANUTYPEDESC
Manufacturer Type Description
EU4A-RJ45-CAB1
EU4A-RJ45-CAB1
DESCSHORT
Short Description
Programming cable for EC4P, XC100, XC200, 2m
Programming cable for EC4P, XC100, XC200, 2m
DESCLONG
Long Description
Programming cable, serial, EC4P, XC100/200, RJ45, sub-D 9pole, 2m
Programming cable, serial, EC4P, XC100/200, RJ45, sub-D 9pole, 2m
INTNO
International product number
4015081064939
4015081064939
NETTO_WEIGHT
Netto weight
0.15000
0.15000
kg
ECLASS_13_0
SPS cable connection [AFR598008]
ETIM_9_0
PLC connection cable [EC000237]
EF000030
Function
PLC - PC
EF001438
Length
2.0
2.0
m
EF008271
Suitable for input board PLC
true
EF008272
Suitable for output card PLC
true
EF008273
Suitable for digital signals
true
EF008274
Suitable for analogue signals
true
EF005525
Type of electrical connection, field-sided
Connection plug board
Connection plug board
EF005524
Type of electrical connection, box-sided
RJ-plug
EF001391
Number of poles
9
9
DATA_SHEET
Data sheet
Data sheet
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
添加到購物籃
Embedded user actions