??
CAD model selection
134238
HELP_VARIABLE
Company
Eaton's CAD
Description
PLC CPU-module [EC000236]
Bill of material
134238
PREVIEW
Preview
PLID
MANUTYPEDESC
Manufacturer Type Description
DESCSHORT
Short Description
DESCLONG
Long Description
INTNO
International product number
NETTO_WEIGHT
Netto weight
kg
ECLASS_13_0
SPS - basic device [AKE530019]
ETIM_9_0
PLC CPU-module [EC000236]
EF007532
Supply voltage AC 50 Hz
0 - 0 V
EF007533
Supply voltage AC 60 Hz
0 - 0 V
EF007534
Supply voltage DC
20.4 - 28.8 V
EF002991
Voltage type (supply voltage)
DC
EF007348
Number of relay outputs
0
EF007349
Max. number of time switches
1000
EF000010
Model
Modular
EF003004
Processing time (1K, binary operation)
ms
EF003020
Number of HW-interfaces industrial Ethernet
EF006932
Number of interfaces PROFINET
0
EF003021
Number of HW-interfaces RS-232
1
EF003022
Number of HW-interfaces RS-422
0
EF003023
Number of HW-interfaces RS-485
EF003025
Number of HW-interfaces USB
EF003026
Number of HW-interfaces parallel
0
EF006933
Number of HW-interfaces wireless
0
EF003027
Number of HW-interfaces other
1
EF001995
Number of analogue outputs
0
EF001994
Number of analogue inputs
0
EF001992
Number of digital inputs
EF001993
Number of digital outputs
EF003028
With optical interface
EF003050
Supporting protocol for TCP/IP
EF003052
Supporting protocol for PROFIBUS
true
EF003053
Supporting protocol for CAN
true
EF017564
Supporting protocol for EtherCAT
false
EF003054
Supporting protocol for INTERBUS
false
EF003051
Supporting protocol for ASI
false
EF003055
Supporting protocol for KNX
false
EF003057
Supporting protocol for Modbus
true
EF003058
Supporting protocol for Data-Highway
false
EF003059
Supporting protocol for DeviceNet
false
EF003060
Supporting protocol for SUCONET
true
EF003017
Supporting protocol for LON
false
EF007525
Supporting protocol for PROFINET IO
false
EF007524
Supporting protocol for PROFINET CBA
false
EF006657
Supporting protocol for SERCOS
false
EF007522
Supporting protocol for Foundation Fieldbus
false
EF007521
Supporting protocol for EtherNet/IP
EF007519
Supporting protocol for AS-Interface Safety at Work
false
EF007520
Supporting protocol for DeviceNet Safety
false
EF006662
Supporting protocol for INTERBUS-Safety
false
EF007526
Supporting protocol for PROFIsafe
false
EF007527
Supporting protocol for SafetyBUS p
false
EF003062
Supporting protocol for other bus systems
true
EF016068
Supporting protocol for DNP3
false
EF016069
Supporting protocol for IEC 60870
false
EF015389
Supporting protocol for IEC 61850 Ethernet
false
EF007178
Radio standard Bluetooth
false
EF007179
Radio standard WLAN 802.11
false
EF008523
Radio standard GPRS
false
EF008524
Radio standard GSM
false
EF008525
Radio standard UMTS
false
EF009547
Long-Term Evolution (LTE)
false
EF007298
IO link master
false
EF004118
System accessory
true
EF003156
Redundancy
false
EF000458
With display
false
EF002996
Type of memory
RAM
EF002997
Memory size
kB
EF003029
Additional program memory possible
true
EF003972
Rail mounting possible
true
EF007020
Wall mounting/direct mounting
true
EF007016
Front built-in possible
false
EF007018
Rack-assembly possible
EF001597
Suitable for safety functions
false
EF009889
SIL according to IEC 61508
None
EF007399
Performance level according to EN ISO 13849-1
None
EF004141
Appendant operation agent (Ex ia)
false
EF004142
Appendant operation agent (Ex ib)
false
EF003997
Explosion safety category for gas
None
EF003998
Explosion safety category for dust
None
EF017622
Certified for UL hazardous location class I
false
EF017625
Certified for UL hazardous location class II
false
EF017627
Certified for UL hazardous location class III
false
EF017628
Certified for UL hazardous location division 1
false
EF017629
Certified for UL hazardous location division 2
false
EF017632
Certified for UL hazardous location group A (acetylene)
false
EF017633
Certified for UL hazardous location group B (hydrogen)
false
EF017635
Certified for UL hazardous location group C (ethylene)
false
EF017636
Certified for UL hazardous location group D (propane)
false
EF017637
Certified for UL hazardous location group E (metal dusts)
false
EF017638
Certified for UL hazardous location group F (carbonaceous dusts)
false
EF017639
Certified for UL hazardous location group G (non-conductive dusts)
false
EF000008
Width
60 mm
EF000040
Height
100 mm
EF000049
Depth
100 mm
DATA_SHEET
Data sheet
Data sheet
Previews
3D
2D
Download CAD models
Embedded user actions