??
CAD model selection
262417
HELP_VARIABLE
Company
Eaton's CAD
Description
PLC function/technology module [EC001422]
Bill of material
262417
PREVIEW
Preview
PLID
MANUTYPEDESC
Manufacturer Type Description
DESCSHORT
Short Description
DESCLONG
Long Description
INTNO
International product number
NETTO_WEIGHT
Netto weight
kg
ECLASS_13_0
SPS functional/technological module [AKE528019]
ETIM_9_0
PLC function/technology module [EC001422]
EF003244
Number of functions
EF003156
Redundancy
false
EF003248
Suitable for counting
EF003249
Suitable for weighing
false
EF008344
Suitable for temperature control
false
EF003251
Suitable for welding control
false
EF003252
Suitable for pressure control
false
EF003253
Suitable for NC
false
EF003255
Suitable for electronic positioning
EF003256
Suitable for CNC
false
EF003254
Suitable for SSI
false
EF003258
Suitable for incremental data detection
true
EF003259
Suitable for detection absolute value
false
EF003260
Suitable for flux controller
false
EF003261
Suitable for flux measurement
false
EF003262
Suitable for path controller
false
EF003263
Suitable for cam controller
false
EF003264
Suitable for flying saw
false
EF003265
Suitable for multi-axis control
EF003266
Suitable for single-axis controller
EF003267
Suitable for multi-axis positioning
EF003268
Suitable for single-axis positioning
EF001597
Suitable for safety functions
false
EF009889
SIL according to IEC 61508
None
EF007399
Performance level according to EN ISO 13849-1
None
EF004141
Appendant operation agent (Ex ia)
false
EF004142
Appendant operation agent (Ex ib)
false
EF003997
Explosion safety category for gas
None
EF003998
Explosion safety category for dust
None
EF000008
Width
30 mm
EF000040
Height
95 mm
EF000049
Depth
100 mm
DATA_SHEET
Data sheet
Data sheet
Previews
3D
2D
Download CAD models
Embedded user actions