{eaton_cad/19010/19028/19088/19515.prj},{NB=188116},{PLID=188116},{NETTO_WEIGHT=0.05500},{EF002431=1000000},{EF000346=0.5},{EF000079=30.0},{CUSTOMS_TARIFF_NUMBER1=85334010},{PREVIEW=../../../_pool_/0d/ee/93/19515_preview_310.png},{MANUTYPEDESC=M30I-FR1M},{DESCSHORT=Potentiometer, flat front, M30, 30.5 mm, R 1000 kΩ, P 0.5 W, Front ring stainless steel}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
188116
HELP_VARIABLE
Company
Eaton's CAD
Description
Potentiometer for command devices [EC001027]
Bill of material
188116
PREVIEW
Preview
PLID
188116
188116
MANUTYPEDESC
Manufacturer Type Description
M30I-FR1M
M30I-FR1M
DESCSHORT
Short Description
Potentiometer, flat front, M30, 30.5 mm, R 1000 kΩ, P 0.5 W, Front ring stainless steel
Potentiometer, flat front, M30, 30.5 mm, R 1000 kΩ, P 0.5 W, Front ring stainless steel
DESCLONG
Long Description
Potentiometer, RMQ design: flat front, Part group reference (e.g. DIL): M30, Mounting hole diameter: 30.5 mm, Single unit, Description: 3 individual screw terminals, Accuracy of resistance value: ± 10% (linear), Impedance: R= 1000 kΩ, Rated power: P= 0.5 W, Degree of Protection: IP66, Front ring stainless steel, Connection to SmartWire-DT: no, Standards: IEC/EN 60947, VDE 0660
Potentiometer, RMQ design: flat front, Part group reference (e.g. DIL): M30, Mounting hole diameter: 30.5 mm, Single unit, Description: 3 individual screw terminals, Accuracy of resistance value: ± 10% (linear), Impedance: R= 1000 kΩ, Rated power: P= 0.5 W, Degree of Protection: IP66, Front ring stainless steel, Connection to SmartWire-DT: no, Standards: IEC/EN 60947, VDE 0660
INTNO
International product number
4015081857944
4015081857944
NETTO_WEIGHT
Netto weight
0.05500
0.05500
kg
ECLASS_13_0
Potentiometer for command devices [AKF045019]
ETIM_9_0
Potentiometer for command devices [EC001027]
EF002431
Resistance
1000000
1000000
O
EF000346
Power consumption
0.5
0.5
W
EF000079
Hole diameter
30.0
30.0
mm
EF006943
Number of revolutions
1 - 1
EF003961
Type of electric connection
Screw connection
EF005474
Degree of protection (IP)
IP66
IP66
EF011959
Degree of protection (NEMA)
Other
DATA_SHEET
Data sheet
Data sheet
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
장바구니에 담기
내장 된 사용자 작업