피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
CAD모델 선택
{eaton_cad/20378/20390/20450/21485.prj},{NB=155415},{PLID=155415},{NETTO_WEIGHT=8.40000},{EF001389=250.0},{EF001377=0},{EF001376=0},{EF003531=0},{EF001391=4},{CUSTOMS_TARIFF_NUMBER1=85362090},{PREVIEW=../../../_pool_/0e/7c/27/21485_preview_9970.png},{MANUTYPEDESC=NZML3-4-VE250},{DESCSHORT=Circuit-breaker, 4p, 250A},{DESCLONG=Circuit-breaker NZM3, 4 pole, Switching capacity 400/415 V 50 Hz( Icu ): 150 kA, Rated current = rated uninterrupted current Rated current = rated uninterrupted current( In = Iu ): 250 A, Installation type: Fixed, Screw connection, Standard/Approval: IEC, Protective function: Systems, cable, selectivity and generator protection},{INTNO=4015081521258}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
155415
HELP_VARIABLE
Company
Eaton's CAD
Description
Power circuit-breaker for trafo/generator/installation protection [EC000228] Basic version and enhancement
Bill of material
155415
PREVIEW
Preview
PLID
155415
155415
MANUTYPEDESC
Manufacturer Type Description
NZML3-4-VE250
NZML3-4-VE250
DESCSHORT
Short Description
Circuit-breaker, 4p, 250A
Circuit-breaker, 4p, 250A
DESCLONG
Long Description
Circuit-breaker NZM3, 4 pole, Switching capacity 400/415 V 50 Hz( Icu ): 150 kA, Rated current = rated uninterrupted current Rated current = rated uninterrupted current( In = Iu ): 250 A, Installation type: Fixed, Screw connection, Standard/Approval: IEC, Protective function: Systems, cable, selectivity and generator protection
Circuit-breaker NZM3, 4 pole, Switching capacity 400/415 V 50 Hz( Icu ): 150 kA, Rated current = rated uninterrupted current Rated current = rated uninterrupted current( In = Iu ): 250 A, Installation type: Fixed, Screw connection, Standard/Approval: IEC, Protective function: Systems, cable, selectivity and generator protection
INTNO
International product number
4015081521258
4015081521258
NETTO_WEIGHT
Netto weight
8.40000
8.40000
kg
ECLASS_13_0
Circuit breaker for power transformer, generator and system protection [AJZ716018]
ETIM_9_0
Power circuit-breaker for trafo/generator/installation protection [EC000228]
EF001389
Rated permanent current Iu
250.0
250.0
A
EF003977
Rated voltage
690 - 690
690 - 690
V
EF007048
Rated short-circuit breaking capacity lcu at 400 V, 50 Hz
150
150
kA
EF002336
Overload release current setting
125 - 250
125 - 250
A
EF007129
Adjustment range short-term delayed short-circuit release
250 - 2500
250 - 2500
A
EF007131
Adjustment range undelayed short-circuit release
3000 - 3000
3000 - 3000
A
EF005387
Power loss
-
-
W
EF008240
Device construction
Built-in device fixed built-in technique
Built-in device fixed built-in technique
EF007296
Integrated earth fault protection
false
false
EF006819
Type of electrical connection of main circuit
Screw connection
Screw connection
EF007250
Suitable for DIN rail (top hat rail) mounting
false
EF008904
DIN rail (top hat rail) mounting optional
false
false
EF001377
Number of auxiliary contacts as normally closed contact
0
EF001376
Number of auxiliary contacts as normally open contact
0
EF003531
Number of auxiliary contacts as change-over contact
0
EF007006
With switched-off indicator
false
EF001390
With integrated under voltage release
false
EF001391
Number of poles
4
4
EF006671
Position of connection for main current circuit
Front side
Front side
EF006976
Type of control element
Rocker lever
Rocker lever
EF008906
Complete device with protection unit
true
true
EF006697
Motor drive integrated
false
EF007386
Motor drive optional
true
true
EF005474
Degree of protection (IP)
IP20
IP20
DATA_SHEET
Data sheet
Data sheet
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
장바구니에 담기
내장 된 사용자 작업