{eaton_cad/19010/19026/19120/19659.prj},{NB=199170},{PLID=199170},{NETTO_WEIGHT=0.33700},{EF001389=4.00},{EF007048=150},{EF005387=4.88},{EF001377=0},{EF001376=0},{EF003531=0},{EF001391=3},{CUSTOMS_TARIFF_NUMBER1=85362010},{PREVIEW=../../../_pool_/ee/22/55/19659_preview_150.png},{MANUTYPEDESC=PKZM0-4-T-PI},{DESCSHORT=Transformer-protective circuit-breaker, 2.5 - 4 A, Push in terminals},{DESCLONG=Transformer-protective circuit-breaker, IEC/EN 60947, VDE 0660, Overload releases 2.5 - 4 A: max. 84 A, Rated permanent current Iu 4 A, Type of control element Turn button, Number of poles 3, Device IP20, Terminations IP20, Storage - 40 - 80 °C, Open -25 - +55 °C, Direction of incoming supply as required},{INTNO=4015081972548}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
199170
HELP_VARIABLE
Company
Eaton's CAD
Description
Power circuit-breaker for trafo/generator/installation protection [EC000228]
Bill of material
199170
PREVIEW
Preview
PLID
199170
199170
MANUTYPEDESC
Manufacturer Type Description
PKZM0-4-T-PI
PKZM0-4-T-PI
DESCSHORT
Short Description
Transformer-protective circuit-breaker, 2.5 - 4 A, Push in terminals
Transformer-protective circuit-breaker, 2.5 - 4 A, Push in terminals
DESCLONG
Long Description
Transformer-protective circuit-breaker, IEC/EN 60947, VDE 0660, Overload releases 2.5 - 4 A: max. 84 A, Rated permanent current Iu 4 A, Type of control element Turn button, Number of poles 3, Device IP20, Terminations IP20, Storage - 40 - 80 °C, Open -25 - +55 °C, Direction of incoming supply as required
Transformer-protective circuit-breaker, IEC/EN 60947, VDE 0660, Overload releases 2.5 - 4 A: max. 84 A, Rated permanent current Iu 4 A, Type of control element Turn button, Number of poles 3, Device IP20, Terminations IP20, Storage - 40 - 80 °C, Open -25 - +55 °C, Direction of incoming supply as required
INTNO
International product number
4015081972548
4015081972548
NETTO_WEIGHT
Netto weight
0.33700
0.33700
kg
ECLASS_13_0
Circuit breaker for power transformer, generator and system protection [AJZ716018]
ETIM_9_0
Power circuit-breaker for trafo/generator/installation protection [EC000228]
EF001389
Rated permanent current Iu
4.00
4.00
A
EF003977
Rated voltage
690 - 690
690 - 690
V
EF007048
Rated short-circuit breaking capacity lcu at 400 V, 50 Hz
150
150
kA
EF002336
Overload release current setting
4 - 4
4 - 4
A
EF007129
Adjustment range short-term delayed short-circuit release
0 - 0
A
EF007131
Adjustment range undelayed short-circuit release
84 - 84
84 - 84
A
EF005387
Power loss
4.88
4.88
W
EF008240
Device construction
Built-in device fixed built-in technique
EF007296
Integrated earth fault protection
false
EF006819
Type of electrical connection of main circuit
Spring clamp connection
Spring clamp connection
EF007250
Suitable for DIN rail (top hat rail) mounting
false
false
EF008904
DIN rail (top hat rail) mounting optional
true
EF001377
Number of auxiliary contacts as normally closed contact
0
EF001376
Number of auxiliary contacts as normally open contact
0
EF003531
Number of auxiliary contacts as change-over contact
0
EF007006
With switched-off indicator
false
false
EF001390
With integrated under voltage release
false
EF001391
Number of poles
3
EF006671
Position of connection for main current circuit
Other
EF006976
Type of control element
Turn button
EF008906
Complete device with protection unit
false
false
EF006697
Motor drive integrated
false
EF007386
Motor drive optional
false
EF005474
Degree of protection (IP)
IP20
DATA_SHEET
Data sheet
Data sheet
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
장바구니에 담기
내장 된 사용자 작업