您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型選擇
{eaton_cad/20376/20392/20486/21025.prj},{NB=199170},{PLID=199170},{NETTO_WEIGHT=0.33700},{EF001389=4.00},{EF007048=150},{EF005387=4.88},{EF001377=0},{EF001376=0},{EF003531=0},{EF001391=3},{CUSTOMS_TARIFF_NUMBER1=85362010},{PREVIEW=../../../_pool_/ee/22/55/21025_preview_150.png},{MANUTYPEDESC=PKZM0-4-T-PI},{DESCSHORT=Transformer-protective circuit-breaker, 2.5 - 4 A, Push in terminals},{DESCLONG=Transformer-protective circuit-breaker, IEC/EN 60947, VDE 0660, Overload releases 2.5 - 4 A: max. 84 A, Rated permanent current Iu 4 A, Type of control element Turn button, Number of poles 3, Device IP20, Terminations IP20, Storage - 40 - 80 °C, Open -25 - +55 °C, Direction of incoming supply as required},{INTNO=4015081972548}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
199170
HELP_VARIABLE
Company
Eaton's CAD
Description
Power circuit-breaker for trafo/generator/installation protection [EC000228]
Bill of material
199170
PREVIEW
Preview
PLID
199170
199170
MANUTYPEDESC
Manufacturer Type Description
PKZM0-4-T-PI
PKZM0-4-T-PI
DESCSHORT
Short Description
Transformer-protective circuit-breaker, 2.5 - 4 A, Push in terminals
Transformer-protective circuit-breaker, 2.5 - 4 A, Push in terminals
DESCLONG
Long Description
Transformer-protective circuit-breaker, IEC/EN 60947, VDE 0660, Overload releases 2.5 - 4 A: max. 84 A, Rated permanent current Iu 4 A, Type of control element Turn button, Number of poles 3, Device IP20, Terminations IP20, Storage - 40 - 80 °C, Open -25 - +55 °C, Direction of incoming supply as required
Transformer-protective circuit-breaker, IEC/EN 60947, VDE 0660, Overload releases 2.5 - 4 A: max. 84 A, Rated permanent current Iu 4 A, Type of control element Turn button, Number of poles 3, Device IP20, Terminations IP20, Storage - 40 - 80 °C, Open -25 - +55 °C, Direction of incoming supply as required
INTNO
International product number
4015081972548
4015081972548
NETTO_WEIGHT
Netto weight
0.33700
0.33700
kg
ECLASS_13_0
Circuit breaker for power transformer, generator and system protection [AJZ716018]
ETIM_9_0
Power circuit-breaker for trafo/generator/installation protection [EC000228]
EF001389
Rated permanent current Iu
4.00
4.00
A
EF003977
Rated voltage
690 - 690
690 - 690
V
EF007048
Rated short-circuit breaking capacity lcu at 400 V, 50 Hz
150
150
kA
EF002336
Overload release current setting
4 - 4
4 - 4
A
EF007129
Adjustment range short-term delayed short-circuit release
0 - 0
A
EF007131
Adjustment range undelayed short-circuit release
84 - 84
84 - 84
A
EF005387
Power loss
4.88
4.88
W
EF008240
Device construction
Built-in device fixed built-in technique
EF007296
Integrated earth fault protection
false
EF006819
Type of electrical connection of main circuit
Spring clamp connection
Spring clamp connection
EF007250
Suitable for DIN rail (top hat rail) mounting
false
false
EF008904
DIN rail (top hat rail) mounting optional
true
EF001377
Number of auxiliary contacts as normally closed contact
0
EF001376
Number of auxiliary contacts as normally open contact
0
EF003531
Number of auxiliary contacts as change-over contact
0
EF007006
With switched-off indicator
false
false
EF001390
With integrated under voltage release
false
EF001391
Number of poles
3
EF006671
Position of connection for main current circuit
Other
EF006976
Type of control element
Turn button
EF008906
Complete device with protection unit
false
false
EF006697
Motor drive integrated
false
EF007386
Motor drive optional
false
EF005474
Degree of protection (IP)
IP20
DATA_SHEET
Data sheet
Data sheet
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
添加到購物籃
Embedded user actions