피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
CAD모델 선택
{eaton_cad/20376/20386/20446/21489.prj},{NB=239579},{PLID=239579},{NETTO_WEIGHT=2.31000},{EF001375=0},{EF001374=3},{EF001393=160},{EF001392=115.0},{EF001364=55.0},{EF008495=55},{EF008496=28.0},{EF011960=74.0},{EF001376=2},{EF001377=2},{EF000008=90},{EF000040=170},{EF000049=175.0},{CUSTOMS_TARIFF_NUMBER1=85364900},{PREVIEW=../../../_pool_/0d/2a/0b/21489_preview_360.png},{MANUTYPEDESC=DILM115-22(RAC440)},{DESCSHORT=Contactor, 380 V 400 V 55 kW, 2 N/O, 2 NC, RAC 440: 380 - 440 V 50/60 Hz, AC operation, Screw terminals}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
239579
HELP_VARIABLE
Company
Eaton's CAD
Description
Power contactor, AC switching [EC000066] Basic version and enhancement
Bill of material
239579
PREVIEW
Preview
PLID
239579
239579
MANUTYPEDESC
Manufacturer Type Description
DILM115-22(RAC440)
DILM115-22(RAC440)
DESCSHORT
Short Description
Contactor, 380 V 400 V 55 kW, 2 N/O, 2 NC, RAC 440: 380 - 440 V 50/60 Hz, AC operation, Screw terminals
Contactor, 380 V 400 V 55 kW, 2 N/O, 2 NC, RAC 440: 380 - 440 V 50/60 Hz, AC operation, Screw terminals
DESCLONG
Long Description
Contactor, Application: Contactors for Motors, Complete devices up to 170 A, Utilization category: AC-1: Non-inductive or slightly inductive loads, resistance furnaces, NAC-3: Normal AC induction motors: starting, switch off during running, AC-4: Normal AC induction motors: starting, plugging, reversing, inching, Connection technique: Screw terminals, Notes: Also suitable for motors with efficiency class IE3., IE3-ready devices are identified by the logo on their packaging., Rated operational current AC-3 380 V 400 V: Ie= 115 A, Rated operational current AC-1 Conventional free air thermal current, 3 pole , 50 - 60 Hz Open at 40 °C: Ith =Ie= 160 A, enclosed: Ith= 115 A, Rated operational current AC-1 Conventional free air thermal current, 1 pole open: Ith= 325 A, enclosed: Ith= 285 A, Max. rating for three-phase motors, 50 - 60 Hz AC-3 220 V 230 V: P= 37 kW, 380 V 400 V: P= 55 kW, 660 V 690 V: P= 90 kW, Max. rating for three-phase motors, 50 - 60 Hz AC-4 220 V 230 V: P= 17 kW, 380 V 400 V: P= 28 kW, 660 V 690 V: P= 43 kW, Contacts N/O = Normally open: 2 N/O, Contacts N/C = Normally closed: 2 NC, Instructions: Contacts to EN 50 012., integrated suppressor circuit in actuating electronics, with mirror contact., Voltage AC/DC: AC operation
Contactor, Application: Contactors for Motors, Complete devices up to 170 A, Utilization category: AC-1: Non-inductive or slightly inductive loads, resistance furnaces, NAC-3: Normal AC induction motors: starting, switch off during running, AC-4: Normal AC induction motors: starting, plugging, reversing, inching, Connection technique: Screw terminals, Notes: Also suitable for motors with efficiency class IE3., IE3-ready devices are identified by the logo on their packaging., Rated operational current AC-3 380 V 400 V: Ie= 115 A, Rated operational current AC-1 Conventional free air thermal current, 3 pole , 50 - 60 Hz Open at 40 °C: Ith =Ie= 160 A, enclosed: Ith= 115 A, Rated operational current AC-1 Conventional free air thermal current, 1 pole open: Ith= 325 A, enclosed: Ith= 285 A, Max. rating for three-phase motors, 50 - 60 Hz AC-3 220 V 230 V: P= 37 kW, 380 V 400 V: P= 55 kW, 660 V 690 V: P= 90 kW, Max. rating for three-phase motors, 50 - 60 Hz AC-4 220 V 230 V: P= 17 kW, 380 V 400 V: P= 28 kW, 660 V 690 V: P= 43 kW, Contacts N/O = Normally open: 2 N/O, Contacts N/C = Normally closed: 2 NC, Instructions: Contacts to EN 50 012., integrated suppressor circuit in actuating electronics, with mirror contact., Voltage AC/DC: AC operation
INTNO
International product number
4015082395797
4015082395797
NETTO_WEIGHT
Netto weight
2.31000
2.31000
kg
ECLASS_13_0
Power contactor, AC switching [AAB718020]
ETIM_9_0
Power contactor, AC switching [EC000066]
EF003978
Rated control supply voltage AC 50 Hz
380 - 440
380 - 440
V
EF003979
Rated control supply voltage AC 60 Hz
380 - 440
380 - 440
V
EF003980
Rated control supply voltage DC
0 - 0
0 - 0
V
EF008242
Voltage type for actuating
AC
AC
EF001375
Number of normally closed contacts as main contact
0
EF001374
Number of normally open contacts as main contact
3
EF006819
Type of electrical connection of main circuit
Screw connection
EF008206
Operating voltage AC 50 Hz
230 - 690
230 - 690
V
EF008207
Operating voltage AC 60 Hz
230 - 690
230 - 690
V
EF001393
Rated operation current Ie at AC-1, 400 V
160
160
A
EF001392
Rated operation current Ie at AC-3, 400 V
115.0
115.0
A
EF001364
Rated operation power at AC-3, 400 V
55.0
55.0
kW
EF008495
Rated operation current Ie at AC-4, 400 V
55
55
A
EF008496
Rated operation power at AC-4, 400 V
28.0
28.0
kW
EF011960
Rated operation power NEMA
74.0
74.0
kW
EF001376
Number of auxiliary contacts as normally open contact
2
2
EF001377
Number of auxiliary contacts as normally closed contact
2
2
EF001126
Modular version
false
EF000008
Width
90
90
mm
EF000040
Height
170
170
mm
EF000049
Depth
175.0
175.0
mm
DATA_SHEET
Data sheet
Data sheet
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
장바구니에 담기
내장 된 사용자 작업