??
CAD model selection
277906
HELP_VARIABLE
Company
Eaton's CAD
Description
Power contactor, AC switching [EC000066]
Bill of material
277906
PREVIEW
Preview
PLID
MANUTYPEDESC
Manufacturer Type Description
DESCSHORT
Short Description
DESCLONG
Long Description
INTNO
International product number
NETTO_WEIGHT
Netto weight
kg
ECLASS_13_0
Power contactor, AC switching [AAB718020]
ETIM_9_0
Power contactor, AC switching [EC000066]
EF003978
Rated control supply voltage AC 50 Hz
V
EF003979
Rated control supply voltage AC 60 Hz
V
EF003980
Rated control supply voltage DC
V
EF008242
Voltage type for actuating
EF001375
Number of normally closed contacts as main contact
EF001374
Number of normally open contacts as main contact
EF006819
Type of electrical connection of main circuit
EF008206
Operating voltage AC 50 Hz
V
EF008207
Operating voltage AC 60 Hz
V
EF001393
Rated operation current Ie at AC-1, 400 V
A
EF001392
Rated operation current Ie at AC-3, 400 V
A
EF001364
Rated operation power at AC-3, 400 V
kW
EF008495
Rated operation current Ie at AC-4, 400 V
A
EF008496
Rated operation power at AC-4, 400 V
kW
EF011960
Rated operation power NEMA
kW
EF001376
Number of auxiliary contacts as normally open contact
EF001377
Number of auxiliary contacts as normally closed contact
EF001126
Modular version
false
EF000008
Width
mm
EF000040
Height
mm
EF000049
Depth
mm
DATA_SHEET
Data sheet
Data sheet
Previews
3D
2D
Download CAD models
Embedded user actions