피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
CAD모델 선택
{eaton_cad/20376/20386/20470/20763.prj},{NB=127095},{PLID=127095},{NETTO_WEIGHT=0.17000},{EF001375=0},{EF001374=3},{EF001393=22},{EF001392=12.0},{EF001364=5.5},{EF008495=6.6},{EF008496=3.0},{EF011960=3.7},{EF001376=0},{EF001377=1},{EF000008=45},{EF000040=58},{EF000049=52},{CUSTOMS_TARIFF_NUMBER1=85364900},{PREVIEW=../../../_pool_/3e/c2/6d/20763_preview_950.png},{MANUTYPEDESC=DILEM12-01(24V50/60HZ)},{DESCSHORT=Contactor, 24 V 50/60 Hz, 3 pole, 380 V 400 V, 5.5 kW, Contacts N/C = Normally closed= 1 NC, Screw terminals, AC operation}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
127095
HELP_VARIABLE
Company
Eaton's CAD
Description
Power contactor, AC switching [EC000066]
Bill of material
127095
PREVIEW
Preview
PLID
127095
127095
MANUTYPEDESC
Manufacturer Type Description
DILEM12-01(24V50/60HZ)
DILEM12-01(24V50/60HZ)
DESCSHORT
Short Description
Contactor, 24 V 50/60 Hz, 3 pole, 380 V 400 V, 5.5 kW, Contacts N/C = Normally closed= 1 NC, Screw terminals, AC operation
Contactor, 24 V 50/60 Hz, 3 pole, 380 V 400 V, 5.5 kW, Contacts N/C = Normally closed= 1 NC, Screw terminals, AC operation
DESCLONG
Long Description
Contactor, Application: Contactors for Motors, Mini Contactors for Motors and Resistive Loads, DILEM contactors, Utilization category: AC-1: Non-inductive or slightly inductive loads, resistance furnaces, NAC-3: Normal AC induction motors: starting, switch off during running, AC-4: Normal AC induction motors: starting, plugging, reversing, inching, Connection technique: Screw terminals, Description: With auxiliary contact, Number of poles: 3 pole, Rated operational current AC-3 380 V 400 V: Ie= 12 A, Rated operational current AC-1 Conventional free air thermal current, 3 pole, 50 - 60 Hz Open at 40 °C: Ith =Ie= 22 A, enclosed: Ith= 16 A , Rated operational current AC-1 Conventional free air thermal current, 1 pole open: Ith= 50 A, enclosed: Ith= 40 A, Max. rating for three-phase motors, 50 - 60 Hz AC-3 220 V 230 V: P= 3 kW, 380 V 400 V: P= 5.5 kW, 660 V 690 V: P= 4 kW, Max. rating for three-phase motors, 50 - 60 Hz AC-4 220 V 230 V: P= 1.5 kW, 380 V 400 V: P= 3 kW, 660 V 690 V: P= 3 kW, For use with: …DILE, Contacts N/C = Normally closed: 1 NC, Voltage AC/DC: AC operation
Contactor, Application: Contactors for Motors, Mini Contactors for Motors and Resistive Loads, DILEM contactors, Utilization category: AC-1: Non-inductive or slightly inductive loads, resistance furnaces, NAC-3: Normal AC induction motors: starting, switch off during running, AC-4: Normal AC induction motors: starting, plugging, reversing, inching, Connection technique: Screw terminals, Description: With auxiliary contact, Number of poles: 3 pole, Rated operational current AC-3 380 V 400 V: Ie= 12 A, Rated operational current AC-1 Conventional free air thermal current, 3 pole, 50 - 60 Hz Open at 40 °C: Ith =Ie= 22 A, enclosed: Ith= 16 A , Rated operational current AC-1 Conventional free air thermal current, 1 pole open: Ith= 50 A, enclosed: Ith= 40 A, Max. rating for three-phase motors, 50 - 60 Hz AC-3 220 V 230 V: P= 3 kW, 380 V 400 V: P= 5.5 kW, 660 V 690 V: P= 4 kW, Max. rating for three-phase motors, 50 - 60 Hz AC-4 220 V 230 V: P= 1.5 kW, 380 V 400 V: P= 3 kW, 660 V 690 V: P= 3 kW, For use with: …DILE, Contacts N/C = Normally closed: 1 NC, Voltage AC/DC: AC operation
INTNO
International product number
4015081246304
4015081246304
NETTO_WEIGHT
Netto weight
0.17000
0.17000
kg
ECLASS_13_0
Power contactor, AC switching [AAB718020]
ETIM_9_0
Power contactor, AC switching [EC000066]
EF003978
Rated control supply voltage AC 50 Hz
24 - 24
24 - 24
V
EF003979
Rated control supply voltage AC 60 Hz
24 - 24
24 - 24
V
EF003980
Rated control supply voltage DC
0 - 0
0 - 0
V
EF008242
Voltage type for actuating
AC
AC
EF001375
Number of normally closed contacts as main contact
0
EF001374
Number of normally open contacts as main contact
3
3
EF006819
Type of electrical connection of main circuit
Screw connection
Screw connection
EF008206
Operating voltage AC 50 Hz
24 - 690
V
EF008207
Operating voltage AC 60 Hz
24 - 690
V
EF001393
Rated operation current Ie at AC-1, 400 V
22
A
EF001392
Rated operation current Ie at AC-3, 400 V
12.0
12.0
A
EF001364
Rated operation power at AC-3, 400 V
5.5
5.5
kW
EF008495
Rated operation current Ie at AC-4, 400 V
6.6
6.6
A
EF008496
Rated operation power at AC-4, 400 V
3.0
3.0
kW
EF011960
Rated operation power NEMA
3.7
3.7
kW
EF001376
Number of auxiliary contacts as normally open contact
0
0
EF001377
Number of auxiliary contacts as normally closed contact
1
1
EF001126
Modular version
false
EF000008
Width
45
mm
EF000040
Height
58
mm
EF000049
Depth
52
52
mm
DATA_SHEET
Data sheet
Data sheet
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
장바구니에 담기
내장 된 사용자 작업