피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
CAD모델 선택
{eaton_cad/20376/20386/20484/20785.prj},{NB=139559},{PLID=139559},{NETTO_WEIGHT=7.10000},{EF001375=0},{EF001374=3},{EF001393=490},{EF001392=300},{EF001364=160},{EF008495=240},{EF008496=132},{EF011960=186},{EF001376=2},{EF001377=2},{EF000008=140},{EF000040=189},{EF000049=208},{CUSTOMS_TARIFF_NUMBER1=85364900},{PREVIEW=../../../_pool_/9b/32/b3/20785_preview_390.png},{MANUTYPEDESC=DILM300A-S/22(220-240V50/60HZ)},{DESCSHORT=Contactor, 380 V 400 V 160 kW, 2 N/O, 2 NC, 220 - 240 V 50/60 Hz, AC operation, Screw connection}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
139559
HELP_VARIABLE
Company
Eaton's CAD
Description
Power contactor, AC switching [EC000066]
Bill of material
139559
PREVIEW
Preview
PLID
139559
139559
MANUTYPEDESC
Manufacturer Type Description
DILM300A-S/22(220-240V50/60HZ)
DILM300A-S/22(220-240V50/60HZ)
DESCSHORT
Short Description
Contactor, 380 V 400 V 160 kW, 2 N/O, 2 NC, 220 - 240 V 50/60 Hz, AC operation, Screw connection
Contactor, 380 V 400 V 160 kW, 2 N/O, 2 NC, 220 - 240 V 50/60 Hz, AC operation, Screw connection
DESCLONG
Long Description
Contactor, Application: Contactors for Motors, Standard devices greater than 170 A, Utilization category: AC-1: Non-inductive or slightly inductive loads, resistance furnaces, NAC-3: Normal AC induction motors: starting, switch off during running, AC-4: Normal AC induction motors: starting, plugging, reversing, inching, Connection technique: Screw connection, Rated operational current AC-3 380 V 400 V: Ie= 300 A, Rated operational current AC-1 Conventional free air thermal current, 3 pole, 50 - 60 Hz Open at 40 °C: Ith =Ie= 490 A, enclosed: Ith= 315 A, Rated operational current AC-1 Conventional free air thermal current , 1 pole open: Ith= 875 A, enclosed: Ith= 785 A, Max. rating for three-phase motors, 50 - 60 Hz AC-3 220 V 230 V: P= 90 kW, 380 V 400 V: P= 160 kW, 660 V 690 V: P= 170 kW, Max. rating for three-phase motors, 50 - 60 Hz AC-4 220 V 230 V: P= 75 kW, 380 V 400 V: P= 132 kW, 660 V 690 V: P= 137 kW, Can be combined with auxiliary contact: DILM820-XHI…, Contacts N/O = Normally open: 2 N/O, Contacts N/C = Normally closed: 2 NC, Instructions: integrated suppressor circuit in actuating electronics, 660 V, 690 V or 1000 V: not directly reversing, Voltage AC/DC: AC operation
Contactor, Application: Contactors for Motors, Standard devices greater than 170 A, Utilization category: AC-1: Non-inductive or slightly inductive loads, resistance furnaces, NAC-3: Normal AC induction motors: starting, switch off during running, AC-4: Normal AC induction motors: starting, plugging, reversing, inching, Connection technique: Screw connection, Rated operational current AC-3 380 V 400 V: Ie= 300 A, Rated operational current AC-1 Conventional free air thermal current, 3 pole, 50 - 60 Hz Open at 40 °C: Ith =Ie= 490 A, enclosed: Ith= 315 A, Rated operational current AC-1 Conventional free air thermal current , 1 pole open: Ith= 875 A, enclosed: Ith= 785 A, Max. rating for three-phase motors, 50 - 60 Hz AC-3 220 V 230 V: P= 90 kW, 380 V 400 V: P= 160 kW, 660 V 690 V: P= 170 kW, Max. rating for three-phase motors, 50 - 60 Hz AC-4 220 V 230 V: P= 75 kW, 380 V 400 V: P= 132 kW, 660 V 690 V: P= 137 kW, Can be combined with auxiliary contact: DILM820-XHI…, Contacts N/O = Normally open: 2 N/O, Contacts N/C = Normally closed: 2 NC, Instructions: integrated suppressor circuit in actuating electronics, 660 V, 690 V or 1000 V: not directly reversing, Voltage AC/DC: AC operation
INTNO
International product number
4015081363377
4015081363377
NETTO_WEIGHT
Netto weight
7.10000
7.10000
kg
ECLASS_13_0
Power contactor, AC switching [AAB718020]
ETIM_9_0
Power contactor, AC switching [EC000066]
EF003978
Rated control supply voltage AC 50 Hz
220 - 240
220 - 240
V
EF003979
Rated control supply voltage AC 60 Hz
220 - 240
220 - 240
V
EF003980
Rated control supply voltage DC
0 - 0
0 - 0
V
EF008242
Voltage type for actuating
AC
AC
EF001375
Number of normally closed contacts as main contact
0
EF001374
Number of normally open contacts as main contact
3
EF006819
Type of electrical connection of main circuit
Rail connection
Rail connection
EF008206
Operating voltage AC 50 Hz
220 - 240
220 - 240
V
EF008207
Operating voltage AC 60 Hz
220 - 240
220 - 240
V
EF001393
Rated operation current Ie at AC-1, 400 V
490
490
A
EF001392
Rated operation current Ie at AC-3, 400 V
300
300
A
EF001364
Rated operation power at AC-3, 400 V
160
160
kW
EF008495
Rated operation current Ie at AC-4, 400 V
240
240
A
EF008496
Rated operation power at AC-4, 400 V
132
132
kW
EF011960
Rated operation power NEMA
186
186
kW
EF001376
Number of auxiliary contacts as normally open contact
2
EF001377
Number of auxiliary contacts as normally closed contact
2
EF001126
Modular version
false
EF000008
Width
140
140
mm
EF000040
Height
189
189
mm
EF000049
Depth
208
208
mm
DATA_SHEET
Data sheet
Data sheet
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
장바구니에 담기
내장 된 사용자 작업