您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型選擇
{eaton_cad/20376/20386/20660/21253.prj},{NB=186872},{PLID=186872},{NETTO_WEIGHT=7.50000},{EF001375=0},{EF001374=2},{EF007035=0},{EF007026=0},{EF001376=2},{EF001377=2},{EF000008=160},{EF000040=219},{EF000049=248},{CUSTOMS_TARIFF_NUMBER1=85364900},{PREVIEW=../../../_pool_/06/41/44/21253_preview_20.png},{MANUTYPEDESC=DILDC400/22(RDS250)},{DESCSHORT=DC contactor, 2 N/O, 2 NC, 1000 V: 400 A, RDS 250: 110 - 250 V 40 - 60 Hz/110 - 350 V DC, AC and DC operation}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
186872
HELP_VARIABLE
Company
Eaton's CAD
Description
Power contactor, DC switching [EC002552]
Bill of material
186872
PREVIEW
Preview
PLID
186872
186872
MANUTYPEDESC
Manufacturer Type Description
DILDC400/22(RDS250)
DILDC400/22(RDS250)
DESCSHORT
Short Description
DC contactor, 2 N/O, 2 NC, 1000 V: 400 A, RDS 250: 110 - 250 V 40 - 60 Hz/110 - 350 V DC, AC and DC operation
DC contactor, 2 N/O, 2 NC, 1000 V: 400 A, RDS 250: 110 - 250 V 40 - 60 Hz/110 - 350 V DC, AC and DC operation
DESCLONG
Long Description
DC contactor, device for world markets: UL/CSA, CCC, compact dimensions, comfort series with the option of being directly actuated via PLC, with integrated suppressor circuit in the actuation electronics, conforms to IEC/EN 60947, with AC/DC wide-voltage-range coil, electronically controlled, minimized pick-up and hold-in power, enhanced electromagnetic compatibility, control cable connections with screw terminals, 2 N/O 2 N/C auxiliary contacts installed, safe isolation as per EN 61140, interlocked opposing contacts, screw fixing, can be used for up to 1000 V, IP00 degree of protection, finger-safe with terminal cover as per EN 50274 , mechanical life of 1 million switching operations, available accessories: side-mounting auxiliary contact module
INTNO
International product number
4015081819232
4015081819232
NETTO_WEIGHT
Netto weight
7.50000
kg
ECLASS_13_0
Power contactor, direct current switching [ACN974016]
ETIM_9_0
Power contactor, DC switching [EC002552]
EF003978
Rated control supply voltage AC 50 Hz
110 - 250
V
EF003979
Rated control supply voltage AC 60 Hz
110 - 250
V
EF003980
Rated control supply voltage DC
110 - 350
V
EF008242
Voltage type for actuating
DC
DC
EF001375
Number of normally closed contacts as main contact
0
EF001374
Number of normally open contacts as main contact
2
EF006819
Type of electrical connection of main circuit
Connection rail
EF008208
Operating voltage DC
110 - 350
V
EF007035
Rated operation current Ie at DC-3 / DC-5 at 440 V
0
A
EF007026
Rated operation power at DC-3 / DC-5 at 440 V
0
kW
EF011960
Rated operation power NEMA
-
kW
EF001376
Number of auxiliary contacts as normally open contact
2
EF001377
Number of auxiliary contacts as normally closed contact
2
EF001126
Modular version
false
EF000008
Width
160
mm
EF000040
Height
219
mm
EF000049
Depth
248
mm
DATA_SHEET
Data sheet
Data sheet
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
添加到購物籃
Embedded user actions