您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型選擇
{eaton_cad/27264/27276/27334/27863.prj},{NB=122001},{PLID=122001},{NETTO_WEIGHT=0.00100},{EF001438=24.0},{EF000008=22.0},{EF000049=10.0},{CUSTOMS_TARIFF_NUMBER1=39269097},{PREVIEW=../../../_pool_/c4/64/25/27863_preview_20.png},{MANUTYPEDESC=BB-UL-EC/3},{DESCSHORT=End cap},{DESCLONG=Accessory for busbar system},{INTNO=4015081202010},{ECLASS_13_0=End cap/cover for support/profile rail [ACO523016]},{ETIM_9_0=Protective cap/cover for mounting rail/- profile [EC000475]},{EF000073=Other},{EF000010=End cap},{EF002169=Plastic},{EF000007=Other},{DATA_SHEET=Data sheet}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
122001
HELP_VARIABLE
Company
Eaton's CAD
Description
Protective cap/cover for mounting rail/- profile [EC000475]
Bill of material
122001
PREVIEW
Preview
../../../_pool_/c4/64/25/27863_preview_20.png
../../../_pool_/c4/64/25/27863_preview_20.png
PLID
122001
122001
MANUTYPEDESC
Manufacturer Type Description
BB-UL-EC/3
BB-UL-EC/3
DESCSHORT
Short Description
End cap
End cap
DESCLONG
Long Description
Accessory for busbar system
Accessory for busbar system
INTNO
International product number
4015081202010
4015081202010
NETTO_WEIGHT
Netto weight
0.00100
0.00100
kg
ECLASS_13_0
End cap/cover for support/profile rail [ACO523016]
ETIM_9_0
Protective cap/cover for mounting rail/- profile [EC000475]
EF000073
Suitable for
Other
Other
EF000010
Model
End cap
End cap
EF001438
Length
24.0
24.0
mm
EF000008
Width
22.0
22.0
mm
EF000049
Depth
10.0
10.0
mm
EF002169
Material
Plastic
EF000007
Colour
Other
Other
DATA_SHEET
Data sheet
Data sheet
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
添加到購物籃
Embedded user actions