{eaton_cad/20376/20394/20454/21051.prj},{NB=216395},{PLID=216395},{NETTO_WEIGHT=0.00300},{CUSTOMS_TARIFF_NUMBER1=85389099},{PREVIEW=../../../_pool_/38/29/12/21051_preview_20.png},{MANUTYPEDESC=M22-T-D},{DESCSHORT=Key-protection diaphragm, for pushbutton + indicator light},{DESCLONG=Protective diaphragm, For use with: M22(S)-D…, M22(S)-L…, C22(S)-D…, C22(S)-L…, transparent version for harsh environmental conditions and application in the food industry, Do not use in conjunction with M22S-ST legend plate mount, since degree of protection cannot be guaranteed, additional protection for pushbuttons, Silicone},{INTNO=4015082163952},{ECLASS_13_0=Protective cover for command devices [ACO047016]}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
216395
HELP_VARIABLE
Company
Eaton's CAD
Description
Protective cap for command devices [EC002040]
Bill of material
216395
PREVIEW
Preview
PLID
216395
216395
MANUTYPEDESC
Manufacturer Type Description
M22-T-D
M22-T-D
DESCSHORT
Short Description
Key-protection diaphragm, for pushbutton + indicator light
Key-protection diaphragm, for pushbutton + indicator light
DESCLONG
Long Description
Protective diaphragm, For use with: M22(S)-D…, M22(S)-L…, C22(S)-D…, C22(S)-L…, transparent version for harsh environmental conditions and application in the food industry, Do not use in conjunction with M22S-ST legend plate mount, since degree of protection cannot be guaranteed, additional protection for pushbuttons, Silicone
Protective diaphragm, For use with: M22(S)-D…, M22(S)-L…, C22(S)-D…, C22(S)-L…, transparent version for harsh environmental conditions and application in the food industry, Do not use in conjunction with M22S-ST legend plate mount, since degree of protection cannot be guaranteed, additional protection for pushbuttons, Silicone
INTNO
International product number
4015082163952
4015082163952
NETTO_WEIGHT
Netto weight
0.00300
0.00300
kg
ECLASS_13_0
Protective cover for command devices [ACO047016]
ETIM_9_0
Protective cap for command devices [EC002040]
EF000007
Colour
Colourless
Colourless
EF006243
Transparent
true
true
EF000051
Shape
Round
EF000010
Model
Flat
Flat
DATA_SHEET
Data sheet
Data sheet
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
添加到購物籃
Embedded user actions