{eaton_cad/19010/19028/19088/19363.prj},{NB=216551},{PLID=216551},{NETTO_WEIGHT=0.18100},{EF000219=4},{CUSTOMS_TARIFF_NUMBER1=85389099},{PREVIEW=../../../_pool_/05/95/ba/19363_preview_30.png},{MANUTYPEDESC=M22-H4},{DESCSHORT=Shroud, for flush mounting plate, 4 mounting locations},{DESCLONG=Shroud, insulated material, color light gray RAL 7035, for RMQ system, mounting diameter 22.3mm degree of protection IP55 in combination with flush mounting plate M22-E.., 4 knockout cable entries M20, mounting location 4},{INTNO=4015082165512},{ECLASS_13_0=Protective hood for command devices [AKF024019]},{ETIM_9_0=Protective cover for command devices [EC000202]},{EF000113=false},{EF005474=IP40},{EF011959=12},{DATA_SHEET=Data sheet}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
216551
HELP_VARIABLE
Company
Eaton's CAD
Description
Protective cover for command devices [EC000202]
Bill of material
216551
PREVIEW
Preview
PLID
216551
216551
MANUTYPEDESC
Manufacturer Type Description
M22-H4
M22-H4
DESCSHORT
Short Description
Shroud, for flush mounting plate, 4 mounting locations
Shroud, for flush mounting plate, 4 mounting locations
DESCLONG
Long Description
Shroud, insulated material, color light gray RAL 7035, for RMQ system, mounting diameter 22.3mm degree of protection IP55 in combination with flush mounting plate M22-E.., 4 knockout cable entries M20, mounting location 4
Shroud, insulated material, color light gray RAL 7035, for RMQ system, mounting diameter 22.3mm degree of protection IP55 in combination with flush mounting plate M22-E.., 4 knockout cable entries M20, mounting location 4
INTNO
International product number
4015082165512
4015082165512
NETTO_WEIGHT
Netto weight
0.18100
0.18100
kg
ECLASS_13_0
Protective hood for command devices [AKF024019]
ETIM_9_0
Protective cover for command devices [EC000202]
EF000219
Number of appliances to build in
4
4
EF000113
Lockable
false
EF005474
Degree of protection (IP)
IP40
IP40
EF011959
Degree of protection (NEMA)
12
12
DATA_SHEET
Data sheet
Data sheet
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
장바구니에 담기
내장 된 사용자 작업