您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型選擇
{eaton_cad/20376/20394/20454/20731.prj},{NB=216551},{PLID=216551},{NETTO_WEIGHT=0.18100},{EF000219=4},{CUSTOMS_TARIFF_NUMBER1=85389099},{PREVIEW=../../../_pool_/05/95/ba/20731_preview_30.png},{MANUTYPEDESC=M22-H4},{DESCSHORT=Shroud, for flush mounting plate, 4 mounting locations},{DESCLONG=Shroud, insulated material, color light gray RAL 7035, for RMQ system, mounting diameter 22.3mm degree of protection IP55 in combination with flush mounting plate M22-E.., 4 knockout cable entries M20, mounting location 4},{INTNO=4015082165512},{ECLASS_13_0=Protective hood for command devices [AKF024019]},{ETIM_9_0=Protective cover for command devices [EC000202]},{EF000113=false},{EF005474=IP40},{EF011959=12},{DATA_SHEET=Data sheet}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
216551
HELP_VARIABLE
Company
Eaton's CAD
Description
Protective cover for command devices [EC000202]
Bill of material
216551
PREVIEW
Preview
PLID
216551
216551
MANUTYPEDESC
Manufacturer Type Description
M22-H4
M22-H4
DESCSHORT
Short Description
Shroud, for flush mounting plate, 4 mounting locations
Shroud, for flush mounting plate, 4 mounting locations
DESCLONG
Long Description
Shroud, insulated material, color light gray RAL 7035, for RMQ system, mounting diameter 22.3mm degree of protection IP55 in combination with flush mounting plate M22-E.., 4 knockout cable entries M20, mounting location 4
Shroud, insulated material, color light gray RAL 7035, for RMQ system, mounting diameter 22.3mm degree of protection IP55 in combination with flush mounting plate M22-E.., 4 knockout cable entries M20, mounting location 4
INTNO
International product number
4015082165512
4015082165512
NETTO_WEIGHT
Netto weight
0.18100
0.18100
kg
ECLASS_13_0
Protective hood for command devices [AKF024019]
ETIM_9_0
Protective cover for command devices [EC000202]
EF000219
Number of appliances to build in
4
4
EF000113
Lockable
false
EF005474
Degree of protection (IP)
IP40
IP40
EF011959
Degree of protection (NEMA)
12
12
DATA_SHEET
Data sheet
Data sheet
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
添加到購物籃
Embedded user actions