??
CAD model selection
216509
HELP_VARIABLE
Company
Eaton's CAD
Description
Push button, complete [EC001028] Basic version and enhancement
Bill of material
216509
PREVIEW
Preview
PLID
MANUTYPEDESC
Manufacturer Type Description
DESCSHORT
Short Description
DESCLONG
Long Description
INTNO
International product number
NETTO_WEIGHT
Netto weight
kg
ECLASS_13_0
Push-button actuator, complete unit [AKF046019]
ETIM_9_0
Push button, complete [EC001028]
EF001372
Number of command positions
EF001546
Type of button
Flat
EF000190
Colour button
EF006243
Transparent
EF006253
Construction type lens
Round
EF000079
Hole diameter
22.5 mm
EF004565
Width opening
0 mm
EF004778
Height opening
0 mm
EF001142
Suitable for illumination
EF007447
Switching function latching
false
EF001407
Spring-return
true
EF006522
Supply voltage lamp
V
EF008256
Number of contacts as normally open contact
EF008255
Number of contacts as normally closed contact
EF008257
Number of contacts as change-over contact
0
EF003961
Type of electric connection
Screw connection
EF006014
With front ring
true
EF005972
Material front ring
Plastic
EF002429
Colour front ring
EF005474
Degree of protection (IP)
EF011959
Degree of protection (NEMA)
4X, 13
DATA_SHEET
Data sheet
Data sheet
Previews
3D
Dimension
2D
Download CAD models
Embedded user actions