??
CAD model selection
278515
HELP_VARIABLE
Company
Eaton's CAD
Description
Residual current circuit breaker (RCCB) module [EC002297]
Bill of material
278515
PREVIEW
Preview
PLID
MANUTYPEDESC
Manufacturer Type Description
DESCSHORT
Short Description
DESCLONG
Long Description
High-quality residual current circuit-breaker/miniature circuit-breaker combination independent of grid voltage, contact position display red-green, terminal rear plug protection, tri-stable slide catch—enables removal from an existing closure assembly, comprehensive accessory product range can be retrofitted, wide range of rated fault currents, rated operational currents up to 40 A, trip types B, C, rated switching capacity 10 kA, suitable for outdoor use (on-site power and outdoor distribution board) up to -25 °C
INTNO
International product number
NETTO_WEIGHT
Netto weight
kg
ECLASS_13_0
Residual current circuit breaker (RCCB) module [ACN357016]
ETIM_9_0
Residual current circuit breaker (RCCB) module [EC002297]
EF005127
Nominal voltage
230 - 400 V
EF000001
Nominal current
40 A
EF008874
Rated fault current adjustable
false
EF003975
Rated fault current
0.3 - 0.3 A
EF001421
Max. delay time
0 ms
EF001420
Delay adjustable
false
EF001391
Number of poles
EF002560
Leakage current type
A
EF002564
Surge current capacity
0.25 kA
EF005455
Frequency
50 Hz
EF001366
Rated insulation voltage Ui
440 V
EF011980
Rated impulse withstand voltage Uimp
4 kV
EF005387
Power loss
- W
EF007337
Connectable conductor cross section solid-core
1 - 25 mm²
EF007343
Connectable conductor cross section multi-wired
1 - 25 mm²
EF009497
Anti-nuisance tripping version
false
EF007385
With interlocking device
false
EF005474
Degree of protection (IP)
IP20
EF002570
Pollution degree
2
EF007515
Ambient temperature during operating
-25 - 40 °C
DATA_SHEET
Data sheet
Data sheet
Previews
3D
2D
Download CAD models
Embedded user actions